Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

Evaluation Gate Driver Tool Optimized for the 1700 V BM2 Module Platform

CGD1700HB2P-BM2
Wolfspeed’s CGD1700HB2P-BM2 is a form-factor-fitting; two-channel gate driver for the Gen3 62mm power module platform (BM2). Each of the two gate drive channels features over-current protection, an active Miller clamp, and separate turn-on and turn-off gate resistors for effortlessly tuning switching speeds. Onboard 2 W isolated power supplies support up to 70 kHz switching frequency. The gate driver board features MMCX connectors to accurately measure high-side and low-side VGS with fiber optically isolated probes such as the TIVP1 from Tektronix®.
Silicon Carbide (SiC) Products Supported

62mm (BM2) Silicon Carbide Half-Bridge Power Modules:

Sold Separately

Documents, Tools, & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2023
User Guide
01/2024
User Guide
12/2023
Design Files
02/2023
Application Notes
08/2023
Application Notes
01/2023
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
03/2022
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.