Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Collage of (from left to right) an EV train, wind turbines, data center servers and solar panels
Power

PCIM 2023

May 9th - 11th

Register Now

Join us in person at PCIM May 9th - 11th in Nuremberg, Germany

The PCIM exhibition and conference is the leading international platform showcasing current products, topics and trends in power electronics and applications. Our power experts are excited to join PCIM in person, as we demonstrate and present on some of the Silicon Carbide learnings we’ve put into practice. Visit us at booth 7-435 to learn more or reach out to our sales team to schedule a meeting today.


Presentations

Professional headshot of Guy Moxey
Guy Moxey, Senior Director of Power Marketing

Presentation: Today’s $5B Inflection Point for Motor Drives
Speaker: Guy Moxey
Date: Tuesday, May 9 from 10:00 – 10:20 a.m.
Room: Hall 9 Exhibitor Stage

Abstract: Electric motors account for 45% of global electricity consumption today, and with the adoption of standards like IEC 60034-1-30 mandating further reduction in power losses, designers will soon be scrambling to re-think their PFC and inverter designs. By joining this session you will learn:

  • Why SiC will soon be the only way to overcome the power system level losses that plague designs using traditional Silicon devices
  • Several options Wolfspeed has available today to upgrade your PFC and inverter stages
  • A payback rate scenario for transitioning heat pump and air conditioning motors to SiC

Bodo’s Power Systems Panel Discussion:  Wide Bandgap Design with SiC
for High-Voltage Applications
Date: Wednesday, May 10: 2:10 – 3:10 p.m
Room: Hall 7 Industry Stage, Booth 480

Edgar Ayerbe, Power Technologist

Presentation: Wide Bandgap Devices, Circuits and Measurements
Speaker: Edgar Ayerbe
Date: Sunday, May 7: 2:00 – 5:30 p.m.
Room: Arvena Park Hotel

Abstract: This joint seminar will also include speakers Michael de Rooij from Efficient Power Conversion (EPC), and Edward Shelton and Dan Rogers from the University of Oxford.

In-Booth Presentations

DatesTimeDetails
May 9th - 11th 9:00 - 9:15 am

Using SpeedVal™ Kit for highly versatile Silicon Carbide evaluation
With Wolfspeed’s SpeedVal Kit you can quickly evaluate and optimize the high-speed dynamic switching performance of Wolfspeed Silicon Carbide MOSFETs paired with your choice of a range of gate driver options from our industry-leading partners. Join us as we unbox SpeedVal in person and share more about our new configurator tool.

May 9th - 11th 10:00 - 10:15 am

Two ways to simplify the modeling process
SpeedFit Design Simulator offers an easy-to-use interface for evaluating the most Silicon Carbide (SiC) power topologies and is a great first step in the evaluation process to select the appropriate Wolfspeed parts. We also explore how Wolfspeed LT Spice models efficiently model complex device behaviors to avoid common system design challenges of wide bandgap switching speeds.

May 9th - 11th 11:00 - 11:15 am

Today’s untapped opportunity for Silicon Carbide-based motor drives
With ever-evolving energy standards for heat pumps and air conditioning units, as well as thermal challenges in servo drives and low voltage motor drives, system designers are faced with a unique inflection point for powering motor drives. See how SiC implementations are reducing power losses and system cost over IGBT-based designs and see how our new module-based dev kit can help simplify your prototyping process.

May 9th - 11th1:00 - 1:15 pm

Accelerate your Fast Charging designs
DC Fast Charging installations aren’t slowing down. For level-3 and bi-directional chargers, Wolfspeed has a broad portfolio of discrete-based and module solutions, with 22 kW bi-directional and 60 kW CLLC reference designs available to help speed your time to market.

May 9th - 11th2:00 - 2:15 pm

Package improvements and elevated automotive Silicon Carbide capabilities
Join our die experts as they share testing and performance insights into Wolfspeed’s 750 V and 1200 V SiC MOSFET technology. They’ll also give a brief overview of high-temp package performance of their next gen auto die.


Demonstrations

Wolfspeed Power Modules

Need a general purpose 62-mm footprint or an option that’s optimized for the most rugged environments? We’ve got a module for that. Come see our recently expanded SiC power module offering to what discover what new options address your design priorities.

Product Page
Wolfspeed SpeedVal Kit Modular Evaluation Platform - Full Kit Shot

SpeedVal Kit™ Modular Evaluation Platform

We’ll also be showcasing our recently released SpeedVal Kit™ Modular Evaluation kit in the booth. Quickly evaluate and optimize the high-speed dynamic switching performance of Wolfspeed Silicon Carbide MOSFETs paired with your choice of a range of gate driver options from our industry-leading partners.

Motor Drives

Motor designers can quickly and easily begin prototyping a SiC-based motor drive solution using a 7.5 kW motor inverter development kit including EMI/EMC filter design and sensor or sensor-less control capabilities via TI InstaSPIN™ We will also be demoing a 3300 V, 1 MVA motor inverter featuring our new mid-voltage module technology.

Solar and Energy Storage Systems

See how our three-phase 25 kW inverter featuring FM3 SiC modules provides an easy-to-use platform that renewables designers can leverage to easily transition their systems to SiC and gain 1.6% more efficiency in their inverters

Wolfspeed at PCIM 2023

Browse the full PCIM conference program to explore additional papers, seminars and posters presented by Wolfspeed.  

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.