• English
  • 简体中文
  • 繁體中文
Contact
View Cart
Power

Wolfspeed Introduces Next-Gen SiC Diode for Renewable Energy, Electric Vehicle Applications

Jan 15, 2019
  • Share on LinkedIn
  • Share on Facebook
  • Share on Twitter
  • Share in an email

1700V Schottky Diode Joins Family of 1700V MOSFETs Optimized For High Voltage, High Power Environments

Wolfspeed, A Cree Company, has introduced the 5th generation (C5D) 1700V SiC Schottky diode, which is optimized for renewable energy, industrial power and electric vehicle charging applications including solar power and wind turbine inverters, off-board chargers and uninterruptible power supply (UPS). The 1700V C5D is commercially available in both bare die and package formats, providing designers with a versatile portfolio that can be utilized in diverse settings. It joins the current line of 1700V MOSFETs, which feature an optimized TO-247-4 Plus package that provides extra electrical isolation suitable for high-pollution environments.

Wolfspeed’s new Schottky diodes feature essentially no switching losses due to nearly zero reverse recovery and the industry’s lowest forward voltage drop. This generates higher efficiencies and systems that are smaller, cooler, faster and lower cost than possible with silicon (Si) bipolar devices. The C5D product family combines these features with the new TO-247-2 package option, making it ideal for high-pollution environments such as off-board battery chargers and solar inverters that require high power and voltage.

The C5D is a direct drop in replacement of Wolfspeed’s 3rd generation 1700V product. In addition, the family boasts the industry’s largest range of current ratings at this voltage:

5A, 10A, 25A, 50A, giving designers maximum flexibility in incorporating the C5D series into their designs.

“At Wolfspeed, our goal is to enable our customers to create innovative and ground-breaking  designs that are enabled by silicon carbide,” said Jay Cameron, Wolfspeed’s General Manager of the power business. “The launch of the C5D offers our customers the ability to achieve higher efficiency and better overall system performance.”

For more information, visit the Wolfspeed website to access datasheets, design tools and more.

Cree® and Wolfspeed® are registered trademarks Cree, Inc.