Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

CPM4-0120-0149JS0A

Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.
CPM4-0120-0149JS0A
1200 V, 90 A, Gen 4 Bare Die SiC MOSFET
Wolfspeed offers a new family of 1200 V Silicon Carbide (SiC) MOSFETs that are optimized for use in high power applications such as solar and energy storage systems, EV charging, Uninterruptible Power Supplies (UPS), motor drives, switched-mode power supplies, high-voltage DC/DC converters, and more. Based on a new technology generation, Wolfspeed's new 1200 V SiC MOSFETs include a range of on-resistance options that enable designers to select the right part for their applications. The 1200 V MOSFETs are designed for ultra-low RDS(ON) and increased CGS/CGD ratio for improved hard-switching performance with lower turn-on losses possible within the safe operating area. Soft-switching applications can also benefit from the more linear COSS behavior. The efficiency gained by moving from a silicon-based solution to silicon carbide can help reduce system size, weight, design complexity, and cost in most high-power applications.

Products

Display All SKUs in Product Family (2)

1200 V Bare Die Silicon Carbide MOSFETs – Gen 4

No filters selected, showing all 1 products

1200 V Bare Die Silicon Carbide MOSFETs – Gen 4

Product SKU
Buy Online
Data Sheet
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Maximum Junction Temperature
Generation
Status
CPM4-0120-0149JS0A
New
1200 V
26 mΩ
90 A
136 nC
110 pF
590 nC
56 ns
175 °C
Gen 4
Active

Product Details

Features
  • 4th Generation SiC MOSFET
  • High blocking voltage with low on-resistance
  • High speed switching with low capacitance
  • Soft body diode with low reverse recovery
  • Low conduction losses over temperature
Benefits
  • Improves system efficiency with lower switching loss
  • Reduces system size, weight, and cooling requirements
  • Increased power density
  • Easy to parallel and compatible with standard gate drive design
Applications
  • Renewable energy inverters
  • High voltage DC/DC converters
  • Off-board chargers
  • Motor drives

Documents, Tools & Support

Display All SKUs in Product Family (2)

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2024
Application Notes
11/2023
Application Notes
01/2023
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.