Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

CPW2-0650-S006B

Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
CPW2-0650-S006B
650 V, 6 A, Gen 2 Bare Die SiC Schottky Diode
Wolfspeed's Gen 2 family of 650 V Silicon Carbide (SiC) Schottky diodes feature extremely fast switching, zero forward &, reverse recovery, temperature-independent switcing behavior, and high-frequency operation. Optimized for use in high power applications like Switch Mode Power Supplies (SMPS), Boost diodes in PFC or DC/DC stages, Free Wheeling Diodes in Inverter stages, AC/DC converters, solar energy, and more.

Products

Display All SKUs in Product Family (5)

650 V Bare Die Silicon Carbide Schottky Diodes – Gen 2

No filters selected, showing all 1 products

650 V Bare Die Silicon Carbide Schottky Diodes – Gen 2

Product SKU
Buy Online
Data Sheet
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Maximum Junction Temperature
Generation
Status
CPW2-0650-S006B
Industrial
650 V
6 A
15 nC
175 °C
Gen 2
Active

Product Details

Features
  • 650-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF
Benefits
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Parallel mode operation possible
Applications
  • Switch Mode Power Supplies (SMPS)
  • Boost diodes in PFC or DC/DC stages
  • Free Wheeling Diodes in Inverter stages
  • AC/DC converters
  • Solar energy systems

Documents, Tools & Support

Display All SKUs in Product Family (5)

Documents

Document Type
Document Name
Last Updated
Data Sheets
09/2023
Application Notes
09/2015
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.