Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

CPW4-1200-S015B

Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.
CPW4-1200-S015B
1200 V, 15 A, Gen 4 Bare Die SiC Schottky Diode
Reduce system size, weight, and cooling requirements with Wolfspeed's Gen 4 family of 1200 V Silicon Carbide (SiC) Schottky diodes. These diodes provide extremely fast switching, zero forward and reverse recovery, and high-frequency operation. Optimized for high frequency power electronics applications including electric vehicle (EV) charging, commercial vehicles, solar systems, power converters, Switch Mode Power Supplies (SMPS), Uninterruptible Power Supplies (UPS) and more.

Products

Display All SKUs in Product Family (6)

1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 4

No filters selected, showing all 1 products

1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 4

Product SKU
Buy Online
Data Sheet
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Maximum Junction Temperature
Generation
Status
CPW4-1200-S015B
Industrial
1200 V
15 A
77.5 nC
175 °C
Gen 4
Active

Product Details

Features
  • 1200-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF
Benefits
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Improved system efficiency at high switching frequencies
  • Parallel mode operation possible
Applications
  • Fast EV charging
  • Commercial vehicles
  • Solar systems
  • Power Converters
  • Switch Mode Power Supplies (SMPS)
  • Uninterruptible Power Supplies (UPS)

Documents, Tools & Support

Display All SKUs in Product Family (6)

Documents

Document Type
Document Name
Last Updated
Data Sheets
09/2023
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.