Wolfspeed Logo

Main Navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 6.6 kW Bi-Directional Totem-Pole PFC and CLLC, High Power Density

6.6 kW Bi-Directional Totem-Pole PFC and CLLC, High Power Density

CRD-06600FF065N-K
Download Design Files
This reference design demonstrates the application of Wolfspeed's 650V E-Series Silicon Carbide MOSFETs to create a high power density electric vehicle (EV) on-board charger (OBC). This design leverages the high frequency switching capabilities of the C3M0060065D/K Silicon Carbide MOSFETs in a TO-247 package to create a smaller; lighter and cost effective system. This reference design is offered as a comprehensive design package which can be used as a starting point for new Silicon Carbide designs. The design accomplishes:
  • Peak efficiencies of 96.5%
  • Power densities of 53W/in^3 or 3KW/L

Specifications

  • Universal single phase input voltage between 90V and 265V
  • Output Voltage of 250V-450V DC
  • 18A Output Current in charging mode
  • Front End AC/DC PFC using CCM Totem-Pole Bi-Directional Topology operating at 67Khz
  • Bi-Directional DC/DC CLLC resonant converter operating at 148-300KHz
  • Constant Current; Constant Voltage or Constant Power Mode
  • Unique integrated heatsink design removes heat from MOSFET’s; transformer and inductors
  • CAN Interface
Product Shot of a Wolfspeed 6.6 kW High Power Density Bi-Directional EV On-Board Charger reference design

Applications

  • EV On-Board Charger
  • Industrial
  • Automotive

What's Included

Reference Design Files for

  • Main board
  • Controller Board
  • Aux Power Board

Request Separately

  • Firmware and GUI
  • Mechanical Specifications

Product Compatibility

  • C3M0060065K
  • C3M0060065D

Documents, Tools, & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
crd 06600ff065n k block diagram
Isolated DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

Isolated DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

Isolated DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

UCC5350

5A, 3kV, Isolated Gate Driver with Internal Miller Clamp for Q2, Q3, Q6, Q7, Q8, Q9, Q10, Q11, Q12, Q13, Q14, and Q15

View Product
UCC5350

5A, 3kV, Isolated Gate Driver with Internal Miller Clamp for Q2, Q3, Q6, Q7, Q8, Q9, Q10, Q11, Q12, Q13, Q14, and Q15

View Product
F2837x C2000 real-time microcontroller

MCU with control algorithms for the AC-DC and DC-DC Stages

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0060065K

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Si8233BB

4A, 2.5kV Isolated Dual Channel gate Driver for Q4 and Q5

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0060065D

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0060065D

Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Custom Potted Heatsink Assembly

Novel design incorporating magnetics, resonant capacitors, and SiC MOSFETs in a single thermal block for simple attachment to a cold plate

ADuM262N or Si8662

5.0kV 6 channel isolator providing supplemental isolation for secondary PWM signals

ADuM262N
Si8662

Knowledge Center

View All
Powertrain Inverters

Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter Platform

Continue Reading  Blog
Powerful Perspectives

Ramped + Ready: Silicon Carbide Supply Rises to Meet Innovation Demand

Continue Reading  Thought Leadership
Design Resources

Gen 4 Silicon Carbide Technology: Redefining Performance and Durability in High-Power Applications

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.