- EV auxiliary motors
- Heat pumps and air conditioning
- Industrial motor drives
20 kW High Efficiency Three-Phase Motor Drive Inverter
![Wolfspeed Power Reference Design CRD-11DA12N-K 11 kW Motor Drive](/static/70cfec8fa9c66ae427d8b38856212f51/e08cd/Wolfspeed_CRD-11DA12N-K_11kW_Motor_Drive.png)
CRD-20DA12N-K
This reference design demonstrates how to use silicon carbide (SiC) MOSFETs to optimize the performance of a motor drive for auxiliary motors in electric vehicles, as well as Heating Ventilation and Air Conditioning (HVAC) and other similar applications. Utilizing SiC MOSFETs for these applications can increase system efficiency, reduce audible noise, and increase power density compared to silicon solutions. Although SiC MOSFETs are capable of achieving very high dv/dt switching transitions, the speed can also be easily controlled with the gate resistor to lower levels that are compatible with standard motor insulation while still achieving lower switching losses than silicon IGBTs.
The Design Accomplishes:
- Peak efficiencies of 99.4%, full load efficiency of 98.9%
- Wide operating voltage range
- Closed-loop sensorless field oriented control
Specifications:
- Input Voltage: 550 – 850 VDC
- Switching Frequency: 16 – 32 kHz
- Nominal RMS Output Voltage: 380 VL-L
- Output Power: 20 kW
- Short circuit protection
- Bus derived auxiliary power supply
- Open loop mode for static testing
- Sensorless FOC for permanent magnet synchronous machine (PMSM)
- CAN interface to PC based user interface
Applications
What's Included
Design Files for:
- Main board
- Controller Board
- Aux Power Board
Request Separately
- and GUI
- Mechanical Specifications
Product Compatibility
Documents, Tools, & Support
- Block Diagram
- Efficiency Results
- Technical & Sales Documents
- Tools & Support
![Circuit block diagram of Wolfspeed Reference Design CRD-11DA12N-K](/static/eeb1d75b5ae63ae5ac556a81fb2541cb/7c5a8/CRD-11DA12N-K_Block-Diagram.png)
UCC5350MCDR
5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp for Low-Side MOSFETs
UCC21710QDWQ1
10A, High Voltage, Isolated Gate Driver With Short-Circuit Protection for High-Side MOSFETs
F280049CPZS C2000™
32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM
Knowledge Center
Unboxing the 25 kW Three-Phase Inverter Reference Design
Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now Videos
Maximize Efficiency in Isolated DC/DC Converters for EV Fast Charging Systems
Designing with Silicon Carbide (SiC) for Electric Vehicle DC Fast Chargers.
Continue Reading White Paper
Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices
Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading Technical Articles