- Solar inverters
- Uninterruptible power supplies (UPS)
- Energy storage systems
- EV fast charging
- Industrial power supplies
25 kW High Efficiency High Power Density Bi-directional T-type Inverter
![Wolfspeed Power Reference Design CRD-25BDA6512N-K 25 kW Bi-directional T-type Inverter](/static/9093300efc1f4bcd63ba9084357b974d/e08cd/Wolfspeed_CRD-25BDA6512N-K_25kW_T-type_Inverter.png)
CRD-25BDA6512N-K
The 25 kW bi-directional T-type inverter demonstrates the performance of Wolfspeed’s 650 V and 1200 V silicon carbide (SiC) MOSFETs within high power systems such as solar inverters, uninterruptible power supplies (UPS), EV fast chargers, HVDC applications, high power PSU for AI/datacenters and energy storage systems.
This reference design is offered as a comprehensive evaluation tool that can be used as a starting point for new SiC designs. It has two operating modes: inverter mode and power factor correction (PFC) mode.
This Design Accomplishes:
- Peak efficiencies of >99% in both inverter and PFC mode
- Power density of >6 kW/L
Inverter Mode Specifications:
- DC Input Voltage: 800V DC
- Max current: 36A
- AC Output Voltage: 380-480Vline-line 50/60Hz
- Max power: 25kW
- Switching Frequency: 60kHz
PFC Mode Specifications:
- Three Phase Input Voltage 380-480Vline-line 50/60Hz
- Max current: 36A
- Output DC Voltage: 650V → 900V; Max power 25kW
- Max current: 36A
- Switching Frequency: 60kHz
Applications
What's Included
Design Files for:
- Main board
Request Separately
Product Compatibility
Documents, Tools, & Support
- Block Diagram
- Efficiency Results
- Technical & Sales Documents
- Tools & Support
![Circuit block diagram of Wolfspeed Reference Design CRD-25BDA6512N-K](/static/a904fadfc096e7b68917cba87f710554/339c0/CRD-25BDA6512N-K_Block-Diagram.png)
TMS320F280039C C2000™
32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD
Knowledge Center
Unboxing the 25 kW Three-Phase Inverter Reference Design
Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now Videos
Maximize Efficiency in Isolated DC/DC Converters for EV Fast Charging Systems
Designing with Silicon Carbide (SiC) for Electric Vehicle DC Fast Chargers.
Continue Reading White Paper
Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices
Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading Technical Articles