- EV Fast Charging
- HVDC
- Enterprise server / telecom
- Industrial power supplies
60 kW Interleaved LLC Converter
![Wolfspeed CRD-60DD12N-K reference design](/static/0f3508e5fd5b449a5ad9172e20e2ebf5/fe0c3/Wolfspeed_CRD-60DD12N-K.png)
- Peak efficiencies over 98.5%
- Power density of 4.83 kW/L
Parallel Output Configuration
- Output Voltage:
- 200 V – 250 V DC, 133 A max
- 250 V – 500 V DC, 200 A max, 60 kW max
Series Output Configuration
- Output Voltage:
- 500 V – 1000 V DC, 100 A max, 60 kW max
- Switching Frequency: 120 – 250 kHz
- Forced air cooling
- CAN interface with PC based graphical user interface
Reference Design Files for:
- Main board
- Controller Board
- Driver Board
- Aux Power Board
- Resonant Capacitor Board
- Mechanical Specifications
Documents, Tools, & Support
- Block Diagram
- Technical & Sales Documents
- Tools & Support
![Circuit block diagram of Wolfspeed Reference Design CRD-60DD12N-K](/static/0de782e59c15773523cc612cc4a9afe7/696b8/CRD-60DD12N-K_block_diagram-v2.png)
UCC5350 – 5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp
UCC5350 – 5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp
2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V
2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V
F2837x C2000 real-time microcontroller
MCU with digital control algorithms
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C6D20065D Dual Silicon Carbide 650V Schottky Diode