Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • 25 kW Bi-Directional Three-Phase Inverter Active Front End (AFE)

25 kW Bi-Directional Three-Phase Inverter Active Front End (AFE)

CRD25DA12N-FMC-AFE
Download Design Files
The 25 kW three-phase inverter acts as an AC/DC active front end (AFE) power stage with an EMI filter and boost inductor adapter board to serve as an evaluation tool to support early silicon carbide (SiC) design-in activities. Developed as an extension to the established and well-characterized CRD25DA12N-FMC hardware platform, this AFE reference design utilizes Wolfspeed WolfPACK™ SiC power modules to demonstrate system level power density and efficiency in electric vehicle (EV) fast charging applications. By utilizing smaller building blocks to scale to higher power levels and enable faster charge times, WolfPACK power modules enable lighter, smaller, and more efficient 25-100 kW building blocks for modular DC fast charger designs. Acting as the grid interface for DC fast charger building blocks, this AFE design can be used as a starting point to scale to higher power when paired with an isolated DC/DC converter such as a Dual Active Bridge (DAB).

This Design Accomplishes

  • Peak efficiency of 99.4%
  • 30 Arms capable up to 100 kHz switching frequency

Flexible Operating Conditions

  • Simple 2-level topology
  • General purpose controller + control peripherals
  • Customizable firmware
  • Isolated CAN communication + GUI
  • Forced air cooled heat sink

Single Power Module Solution

  • 21 mΩ six-pack module with pre-applied TIM
  • Integrated NTC temperature sensor
  • Baseplate-less package with isolated alumina substrate
  • Simplifies system layout and assembly
Wolfspeed Power Reference Design CRD25DA12N-FMC-AFE 25 kW Bi-Directional Three-Phase Inverter Active Front End (AFE)

Applications

  • EV Fast Charging
  • Energy Storage

What's Included

  • Schematics
  • PCB Layout
  • BOM

Product Compatibility

  • CRD25DA12N-FMC
  • CCB021M12FM3T

Documents, Tools, & Support

  • Block Diagram
  • Technical & Sales Documents
  • Tools & Support
Circuit block diagram of Wolfspeed Reference Design CRD25DA12N-FMC-AFE
CCB021M12FM3T

1200 V, 21 mΩ, FM3, Six-pack (three-phase) SiC Power Module with Pre-Applied Thermal Interface Material

Learn More

Knowledge Center

View All
Powerful Perspectives

Inspiration to Beat Hesitation: 5 Reasons Silicon Carbide is an Unstoppable Force

Silicon carbide plays a role in the entire consumer and industrial supply chain, from turning wheels on roads to powering the chips in our data centers and the heat pumps in our homes.  
Continue Reading  Thought Leadership
Design Resources

Key Testing Considerations for Migrating from Silicon (Si) to Silicon Carbide (SiC) in Power Designs

Register Now  Webinars
Powerful Perspectives

Partnering for Maximum Impact: An Interview with Paul Wheeler

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Request SamplesVisit the Sample Center
SpeedFit Design SimulatorCreate a Design

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.