Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

30 kW Interleaved LLC

CRD30DD12N-K Product Shot
CRD-30DD12N-K
The 30 kW 3 phase interleaved LLC DCDC converter (CRD-30DD12N-K) targets high-power-density, high-efficiency fast charger applications and features Wolfspeed’s discrete 1200V C3M Silicon Carbide MOSFETs (C3M0040120K) and 650V C6D Silicon Carbide Schottky Diodes (C6D20065D and C6D10065A). A 3-phase interleaved LLC topology is implemented to provide low input current ripple and high efficiency for EV high power fast charger. Discrete power devices offer cost effective and common package solutions. The reference design accommodates all different levels of EV charging with a wide output voltage range of 200V-1000V while maintaining a high power density of 6.5kW/L and higher than 98% peak efficiency. The adaptive control operates over a 130kHz-250kHz switching frequency range to maintain optimal control over all operating conditions. To achieve the listed output voltage range, input voltage must be actively adjusted between 650V and 900V. In the end application, this can be achieved using an active-front-end AC-DC converter. The secondary side of the converter is manually configurable for series or parallel operation depending on the output voltage range required. The design accomplishes:
  • Peak efficiencies over 98.3%
  • Power density of 6.5kW/L
This reference design is offered as a comprehensive design package which can be used as a starting point for new SiC designs.

Parallel Output Configuration

  • Output Voltage:
    • 200V-250V DC, 66A max
    • 250V-500V DC, 100A max, 30kW max

Series Output Configuration

  • Output Voltage:
    • 500V-1000V DC, 50A max, 30kW max
  • Switching Frequency: 130-250kHz
  • Extruded heatsink with forced air cooling
  • CAN interface with PC based graphical user interface
Applications
  • EV Fast Charging
  • HVDC
  • Enterprise server / telecom
  • Industrial power supplies
What's Included

Reference Design Files for:

  • Main board
  • Controller Board
Request Separately
  • Mechanical Specifications

Documents, Tools, & Support

CRD30DD12N-K Block Diagram
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0040120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D20065D

Dual Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D20065D

Dual Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D20065D

Dual Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D20065D

Dual Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D20065D

Dual Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D20065D

Dual Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C6D10065A

Silicon Carbide 650V Schottky Diode

View Product
Isolated Gate Driver

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp

View Product
Isolated Gate Driver

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp

View Product
DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

F2837x C2000 real-time microcontroller

MCU with digital control algorithms

View Product
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.