• English
  • 简体中文
  • 繁體中文
Contact
View Cart

E-Series Automotive-Qualified Silicon Carbide MOSFETs

Now available 650 V, 750 V and 1200 V E-Series Discrete Silicon Carbide Power MOSFETs
Wolfspeed extends its leadership in Silicon Carbide by introducing the E-Series line of Silicon Carbide (SiC) MOSFETs; automotive qualified; PPAP capable and humidity resistant MOSFET. It features Wolfspeed’s latest technology and rugged design; offering the industry’s lowest switching losses and highest figure of merit. The E-Series MOSFET is optimized for use in EV HVAC motor drives, EV on-board chargers and high voltage DC/DC converters as featured in Wolfspeed’s 22kW Bi-Directional DC/DC Converter utilizing IMS board Reference Design..
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

Parametric Data

E-Series Automotive-Qualified Silicon Carbide MOSFETs

No filters selected, showing all 28 products

E-Series Automotive-Qualified Silicon Carbide MOSFETs - Filter By

E-Series Automotive-Qualified Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
E4M0015075J2
Active
750 V
15 mΩ
156 A
175 °C
TO-263-7 XL
Automotive
Active
750 V
15 mΩ
128 A
175 °C
TO-247-4 LP
Automotive
Active
750 V
25 mΩ
84 A
175 °C
TO-263-7 XL
Automotive
Active
750 V
25 mΩ
80 A
175 °C
TO-247-4 LP
Automotive
Active
750 V
45 mΩ
46 A
175 °C
TO-263-7 XL
Automotive
Active
750 V
45 mΩ
42 A
175 °C
TO-247-4 LP
Automotive
Active
750 V
60 mΩ
36 A
175 °C
TO-263-7 XL
Automotive
Active
750 V
60 mΩ
35 A
175 °C
TO-247-4 LP
Automotive
Active
1200 V
13 mΩ
153 A
175 °C
TO-247-4
Automotive
Active
1200 V
16 mΩ
125 A
175 °C
TO-247-4
Automotive
Active
1200 V
21 mΩ
104 A
175 °C
TO-247-4
Automotive
Active
1200 V
21 mΩ
114 A
175 °C
TO-263-7 XL
Automotive
Active
1200 V
32 mΩ
67 A
175 °C
TO-247-4
Automotive
Active
1200 V
32 mΩ
74 A
175 °C
TO-263-7 XL
Automotive
Active
1200 V
40 mΩ
57 A
175 °C
TO-247-4
Automotive
Active
1200 V
40 mΩ
63 A
175 °C
TO-263-7 XL
Automotive
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-4
Automotive
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-3
Automotive
Active
1200 V
75 mΩ
34 A
175 °C
TO-263-7 XL
Automotive
Active
1200 V
160 mΩ
17 A
175 °C
TO-247-4
Automotive
Active
1200 V
160 mΩ
18 A
175 °C
TO-263-7 XL
Automotive
E3M0900170D
New
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-247-3
Automotive
Active
1700 V
900 mΩ
4.4 A
175 °C
TO-263-7
Automotive
Last Time Buy
650 V
45 mΩ
46 A
175 °C
TO-247-4
Automotive
Last Time Buy
650 V
60 mΩ
37 A
175 °C
TO-247-3
Automotive
Last Time Buy
650 V
60 mΩ
37 A
175 °C
TO-247-4
Automotive
Last Time Buy
900 V
120 mΩ
22 A
150 °C
TO-263-7
Automotive
Last Time Buy
1200 V
160 mΩ
17 A
175 °C
TO-247-3
Automotive

End of Section

Product Details

Features

  • Automotive Qualified (AEC-Q101) and PPAP capable
  • High breakdown voltage across entire operating temperature range
  • High-speed switching with low output capacitance
  • High blocking voltage with low RDS(on)
  • Fast intrinsic diode with low reverse recovery (Qrr)

Benefits

  • High-voltage; high-temperature; and high-humidity resistance enables true outdoor application for solar power conversion and off-board charging
  • Reduction of cooling requirements
  • Significant system size reduction
  • Easy to parallel and simple to drive
  • Mitigates range anxiety and facilitates faster charging

Typical Applications

  • EV On-board chargers
  • High voltage DC/DC converters
  • EV HVAC motor drives
  • Drivetrain traction inverters

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
Data Sheets01/2025
User Guide07/2023
Application Notes02/2025
Application Notes01/2025
Application Notes01/2025
Application Notes12/2024
Application Notes09/2024
Application Notes07/2024
Application Notes01/2024
Application Notes01/2024
Application Notes01/2024
Application Notes12/2023
Application Notes11/2023
Application Notes01/2023
Application Notes09/2022
White Papers01/2025
White Papers11/2024
Product Catalog01/2025
Sales Sheets & Flyers07/2022
Sales Terms
Power Product Packing & Shipping Reference Guide
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
03/2025
Sales Terms12/2021

Knowledge Center

View All
Auxiliary Power Supplies

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.