• English
  • 简体中文
  • 繁體中文
Contact
View Cart

300 kW Three-Phase Traction Inverter

ERD300DA12SA-XM3
This 300 kW traction inverter provides a robust platform designers can leverage to develop a high-performance inverter with advanced controls and optimized SiC power modules. This platform is a collaboration between Wolfspeed, Analog Devices, and Silicon Mobility that leverages their respective strengths in SiC, gate drive and power management, and advanced controls.

Contact us using the private message feature on the Power Applications Forum for more information.

This Design Features:

  • Optimized design for Wolfspeed’s All-SiC, Low Inductance, automotive qualified XM3 Power Modules
  • Complete Stackup, including: Modules, Cooling, Bussing, Gate Drivers, Voltage / Current Sensors, and Controller
  • Motor temperature and position sensor interfaces
  • Vehicle interfaces including CAN, USB, UARTs, and GPIOs
  • OLEA T222 FPCU controller chip and OLEA APP INVERTER motor control application software ISO 26262 ASIL-D Certified
  • State of the art FoC control with frequency scaling SVPWM and DPWM modulations, upgradable with OPP modulation on request

Specifications:

  • 800VDC bus nominal (900V max)
  • 360ARMS output
  • 80kHz maximum control and switching frequency
  • 300uF DC Link Capacitance
  • Liquid cooled cold plate
  • CAN Interface
Wolfspeed Power Reference Design ERD300DA12SA-XM3 300 kW Inverter

Applications

  • Vehicle Traction Inverters

What's Included

Reference Design Files for:

  • Controller Board
  • Gate Driver Board

System Design Files For:

  • System 3D Model
  • Auxiliary BOM

Request Separately

Documents, Tools, & Support

Circuit block diagram of Wolfspeed Reference Design ERD300DA12SA-XM3
EAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

Learn More
EAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

Learn More
EAB450M12XM3

Silicon Carbide Power 1200V, 450A All-Silicon Carbide Conduction Optimized Half-Bridge Module

Learn More
CGD12HBXMP

Form-factor-fitting two channel gate driver board optimized for XM3 power modules

Learn More
ADuM4135

4A, High Voltage, Isolated Gate Driver with Internal Miller Clamp and DESAT protection for MOD1-3, ADuM4177 Coming Soon

Learn More
2W Isolated DC-DC Converter Vin=12V, Vout= +15V/-4V
Controller

OLEA T222 FPCU

Control Software:
OLEA APP INVERTER

Learn More
Cold Plate

Optimized for high-performance cooling

Learn More

Knowledge Center

View All
Design Resources

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

Continue Reading  Webinars

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.