- Industrial Power Supplies
- Server/Telecom
- EV-Charging Systems
- Energy Storage Systems (ESS)
- Uninterruptible Power Supplies (UPS)
Evaluation Board for 650V Silicon Carbide C3M™ MOSFET in a 7-pin D2PAK (TO-263-7L)
![Product shot of Wolfspeed's KIT-CRD-8FF65P Evaluation Board](/static/81906ea3bdd80ebe4e4a20d0ebd232b7/e108b/kit-crd-8ff65p_1.png)
- Demonstrates use of an AlN inlay PCB for thermal management of surface mount power devices
- Serves as a PCB layout example for driving D2PAK SiC MOSFETs
Specifications
- Max DC Bus Voltage of 450V
- Max Power of 4.2kW @ 100kHz
- Optimized locations for scope probe measurements of drain current; VGS; and Vds
- Predrilled thermocouple locations in the heat sink under the MOSFET
- Synchronous and asynchronous buck and boost topologies supported
- Kit includes two SMA and BNC adapters for measuring VGS waveforms
- Includes heatsink; fan; fan guard; and thermal pads
- Can be configured as full bridge DC/DC by using two evaluation boards
- Fully Assembled Evaluation Board
- Schematics
- PCB Design File
- Bill of Materials
- Application Note
- Low Inductance Current Monitor
- Mechanical Specifications
Documents, Tools, & Support
- Block Diagram
- Technical & Sales Documents
- Tools & Support
![kit crd 8ff65p block diagram bg](/static/222761d16c3bc8ddf8e96d7082b00f30/95b67/kit_crd_8ff65p_block_diagram_bg.png)
High Voltage, Isolated Gate Driver with Internal Miller Clamp, 2 A Output with Thermal Shutdown. The integrated miller clamp activates on the falling edge of an edge transition to further clamp the output low to counteract miller turn on effects.
High Voltage, Isolated Gate Driver with Internal Miller Clamp, 2 A Output with Thermal Shutdown. The integrated miller clamp activates on the falling edge of an edge transition to further clamp the output low to counteract miller turn on effects.
![](/static/fa9ee80a555d1d8a03e02320918f3417/0e178/c3m0060065j_block.png)
650V Silicon Carbide C3M™ MOSFET in 7-pin D2PAK provides low parasitic inductances for faster switching in power conversion applications
![](/static/fa9ee80a555d1d8a03e02320918f3417/0e178/c3m0060065j_block.png)
650V Silicon Carbide C3M™ MOSFET in 7-pin D2PAK provides low parasitic inductances for faster switching in power conversion applications