• English
  • 简体中文
  • 繁體中文
Contact
View Cart

Evaluation Board for 650V Silicon Carbide C3M™ MOSFET in a 7-pin D2PAK (TO-263-7L)

KIT-CRD-8FF65P
Download Design Files
Note Obsolete. Recommended replacement:SpeedVal™ Kit Modular Evaluation Platform
This evaluation board demonstrates the switching and thermal performance of 650V Silicon Carbide (SiC) C3M™ MOSFET in a 7-pin D2PAK (TO-263-7L) configured in a half bridge topology. The board is designed for characterizing EON and EOFF losses and steady state thermal performance in Silicon Carbide MOSFETs. The PCB contains AlN inserts under the MOSFETs to provide electrical isolation and optimized heat transfer to the heat sink. This design :
  • Demonstrates use of an AlN inlay PCB for thermal management of surface mount power devices
  • Serves as a PCB layout example for driving D2PAK SiC MOSFETs

Specifications

  • Max DC Bus Voltage of 450V
  • Max Power of 4.2kW @ 100kHz
  • Optimized locations for scope probe measurements of drain current; VGS; and Vds
  • Predrilled thermocouple locations in the heat sink under the MOSFET
  • Synchronous and asynchronous buck and boost topologies supported
  • Kit includes two SMA and BNC adapters for measuring VGS waveforms
  • Includes heatsink; fan; fan guard; and thermal pads
  • Can be configured as full bridge DC/DC by using two evaluation boards
Product shot of Wolfspeed's KIT-CRD-8FF65P Evaluation Board

Applications

  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)

What's Included

  • Fully Assembled Evaluation Board
  • Schematics
  • PCB Design File
  • Bill of Materials
  • Application Note

Request Separately

  • Low Inductance Current Monitor
  • Mechanical Specifications

Documents, Tools, & Support

kit crd 8ff65p block diagram bg
ADuM4121 Gate Driver

High Voltage, Isolated Gate Driver with Internal Miller Clamp, 2 A Output with Thermal Shutdown. The integrated miller clamp activates on the falling edge of an edge transition to further clamp the output low to counteract miller turn on effects.

View on Analog Devices
ADuM4121 Gate Driver

High Voltage, Isolated Gate Driver with Internal Miller Clamp, 2 A Output with Thermal Shutdown. The integrated miller clamp activates on the falling edge of an edge transition to further clamp the output low to counteract miller turn on effects.

View on Analog Devices
C3M0060065J

650V Silicon Carbide C3M™ MOSFET in 7-pin D2PAK provides low parasitic inductances for faster switching in power conversion applications

View Product
C3M0060065J

650V Silicon Carbide C3M™ MOSFET in 7-pin D2PAK provides low parasitic inductances for faster switching in power conversion applications

View Product

Knowledge Center

View All
Powerful Perspectives

Waves of Innovation: Partnering to Electrify Marine Mobility

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.