• English
  • 简体中文
  • 繁體中文
Contact
View Cart

Dynamic Characterization Evaluation Tool Optimized for the Wolfspeed WolfPACK™ Six-Pack Platform

KIT-CRD-CIL12N-FMC
Download Design FilesRequest Sample
Wolfspeed’s KIT-CRD-CIL12N-FMC is a dynamic characterization tool that can be used to evaluate and optimize switching performance of Wolfspeed’s WolfPACK™ FM3 Silicon Carbide (SiC) six-pack (three phase) power modules. A clamped inductive load (CIL) test circuit with current measurement provides a high speed; low inductance test fixture for double pulse testing. This test fixture in conjuction with a choice of gate driver boards options allows measurement of:
  • Timing (TDelay-On; TDelay-Off; TRise; TFall)
  • Overshoot (VDS-Max; ID-Max)
  • Speed (di/dt; dv/dt)
  • Switching Loss (EON; EOFF; ERR)

Specifications

  • Optimized for Wolfspeed’s WolfPack Silicon Carbide six-pack power modules
  • DC bus voltage up to 1000V
  • On Board 200uF Bulk Capacitor and High Frequency Film Capacitor Bank
  • High speed; low inductance layout with stray inductance of 8.9nH @10Mhz
  • On-board Current Viewing Resistor (CVR)
  • Screw terminal‘s for supply; midpoint and load inductor connections
KIT-CRD-CIL12N-FMC Dynamic Characterization Evaluation Tool Optimized for the Wolfspeed WolfPACK™ Six-Pack Platform

Applications

  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • Grid Infrastructure

What's Included

  • Fully assembled PCB board
  • Reference Design Files

Documents, Tools, & Support

kit crd cil12n fmc block diagram
Film Bulk Cap

200uF, 1100V VDC film bulk cap to charge up load inductor to desired current without significantly discharging dc bus

Current Viewing Resistor

Current Viewing resistor enables high‐fidelity, high‐accuracy current measurements

Wolfspeed Wolfpack™

1200 V, All-Silicon Carbide High-Performance, Six-Pack (Three Phase) Module

View Products
Gate Driver Board

Analog Devices EVAL-ADUM4146WHB1Z

Silicon labs S823H-AAWA-KIT

Texas Instruments CGD1700HB2M-UNA (Paper Design Only)

Gate Driver Board

Analog Devices EVAL-ADUM4146WHB1Z

Silicon labs S823H-AAWA-KIT

Texas Instruments CGD1700HB2M-UNA (Paper Design Only)

Gate Driver Board

Analog Devices EVAL-ADUM4146WHB1Z

Silicon labs S823H-AAWA-KIT

Texas Instruments CGD1700HB2M-UNA (Paper Design Only)

Knowledge Center

Powertrain Inverters

Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter Platform

Continue Reading  Blog

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.