• English
  • 简体中文
  • 繁體中文
Contact
View Cart

Evaluation Board For Paralleling 1200V C3M Silicon Carbide MOSFETs in a 7-pin TO-263 Package

KIT-CRD-HB12N-J1
Download Design Files
The purpose of this evaluation board is to demonstrate the proper design and layout for paralleling two high performance Wolfspeed® Silicon Carbide (SiC) MOSFETs in a 7-pin D2PAK™ package. This evaluation board comes configured as a half bridge but it can be configured into other common topologies such as a synchronous boost or synchronous buck topology. This board was designed to make it easy for the user to:
  • Evaluate dynamic and steady-state current sharing of parallel SiC MOSFETs
  • Evaluate SiC MOSFET switching performance and characterize EON and EOFF losses in SiC MOSFETs.
  • Evaluate SiC MOSFET thermal performance in a synchronous buck or boost converter.
  • Use as a PCB layout example for effectively paralleling SiC MOSFETs.
  • Use as a reference for thermal management of a D2PAK SiC MOSFET
Wolfspeed and Keysight Technologies, Inc. have worked together to develop a PathWave Advanced Design System (ADS) workspace for this evaluation board that allows designers to simulate the design including parasitic effects of the PCB layout. This workspace demonstrates how to use the ADS platform to optimize a PCB layout for paralleling Silicon Carbide MOSFETs faster and at lower cost than a conventional prototype-test design cycle. For details on the ADS workspace and to request a trial license, click here.

Specifications

  • Max DC Bus Voltage of 900 V
  • Rated Power of 10 kW @ 60 kHz (synchronous boost operation 400 V-800 V)
  • Optimized locations for scope probe measurements of drain current, VGS, and Vds
  • Synchronous and asynchronous buck and boost topologies supported
  • Can be configured as full bridge DC/DC by using two evaluation boards
Product shot of Wolfspeed's KIT-CRD-HB12N-J1 Evaluation Board.

Applications

  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)

What's Included

  • Fully Assembled Evaluation Board
  • Schematics
  • PCB Design File
  • Bill of Materials
  • Application Note

Request Separately

  • Current sensors (current transformers and current viewing resistors)
  • Mechanical Specifications

Documents, Tools, & Support

KIT-CRD-HB12N-J1 block diagram
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0032120J1

Silicon Carbide Power 1200 V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0032120J1

Silicon Carbide Power 1200 V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0032120J1

Silicon Carbide Power 1200 V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0032120J1

Silicon Carbide Power 1200 V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Gate Driver Board

Analog Devices EVAL-ADUM4146WHB1Z
Silicon labs S823H-AAWA-KIT
Texas Instruments GD1700HB2M-UNA

View Products

Knowledge Center

View All
Design Resources

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

Continue Reading  Webinars

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.