Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

E-Series Automotive-Qualified Silicon Carbide MOSFETs

Now available 650 V, 750 V and 1200 V E-Series Discrete Silicon Carbide Power MOSFETs
Wolfspeed extends its leadership in Silicon Carbide by introducing the E-Series line of Silicon Carbide (SiC) MOSFETs; automotive qualified; PPAP capable and humidity resistant MOSFET. It features Wolfspeed’s latest technology and rugged design; offering the industry’s lowest switching losses and highest figure of merit. The E-Series MOSFET is optimized for use in EV HVAC motor drives, EV on-board chargers and high voltage DC/DC converters as featured in Wolfspeed’s 22kW Bi-Directional DC/DC Converter utilizing IMS board Reference Design..

Parametric Data

E-Series Automotive-Qualified Silicon Carbide MOSFETs

No filters selected, showing all 26 products

E-Series Automotive-Qualified Silicon Carbide MOSFETs - Filter By

E-Series Automotive-Qualified Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
E4M0015075J2
Active
750 V
15 mΩ
156 A
175 °C
TO-263-7 XL
Automotive
Active
750 V
15 mΩ
128 A
175 °C
TO-247-4 LP
Automotive
Active
750 V
25 mΩ
84 A
175 °C
TO-263-7 XL
Automotive
Active
750 V
25 mΩ
80 A
175 °C
TO-247-4 LP
Automotive
Active
750 V
45 mΩ
46 A
175 °C
TO-263-7 XL
Automotive
Active
750 V
45 mΩ
42 A
175 °C
TO-247-4 LP
Automotive
Active
750 V
60 mΩ
36 A
175 °C
TO-263-7 XL
Automotive
Active
750 V
60 mΩ
35 A
175 °C
TO-247-4 LP
Automotive
E4M0013120K
New
Active
1200 V
13 mΩ
153 A
175 °C
TO-247-4
Automotive
Active
1200 V
16 mΩ
125 A
175 °C
TO-247-4
Automotive
Active
1200 V
21 mΩ
104 A
175 °C
TO-247-4
Automotive
Active
1200 V
21 mΩ
114 A
175 °C
TO-263-7 XL
Automotive
Active
1200 V
32 mΩ
67 A
175 °C
TO-247-4
Automotive
Active
1200 V
32 mΩ
74 A
175 °C
TO-263-7 XL
Automotive
Active
1200 V
40 mΩ
57 A
175 °C
TO-247-4
Automotive
Active
1200 V
40 mΩ
63 A
175 °C
TO-263-7 XL
Automotive
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-4
Automotive
Active
1200 V
75 mΩ
32 A
175 °C
TO-247-3
Automotive
Active
1200 V
75 mΩ
34 A
175 °C
TO-263-7 XL
Automotive
Active
1200 V
160 mΩ
17 A
175 °C
TO-247-4
Automotive
Active
1200 V
160 mΩ
18 A
175 °C
TO-263-7 XL
Automotive
Last Time Buy
650 V
45 mΩ
46 A
175 °C
TO-247-4
Automotive
Last Time Buy
650 V
60 mΩ
37 A
175 °C
TO-247-3
Automotive
Last Time Buy
650 V
60 mΩ
37 A
175 °C
TO-247-4
Automotive
Last Time Buy
900 V
120 mΩ
22 A
150 °C
TO-263-7
Automotive
Last Time Buy
1200 V
160 mΩ
17 A
175 °C
TO-247-3
Automotive

End of Section

Product Details

Features

  • Automotive Qualified (AEC-Q101) and PPAP capable
  • High breakdown voltage across entire operating temperature range
  • High-speed switching with low output capacitance
  • High blocking voltage with low RDS(on)
  • Fast intrinsic diode with low reverse recovery (Qrr)

Benefits

  • High-voltage; high-temperature; and high-humidity resistance enables true outdoor application for solar power conversion and off-board charging
  • Reduction of cooling requirements
  • Significant system size reduction
  • Easy to parallel and simple to drive
  • Mitigates range anxiety and facilitates faster charging

Typical Applications

  • EV On-board chargers
  • High voltage DC/DC converters
  • EV HVAC motor drives
  • Drivetrain traction inverters

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
06/2024
Data Sheets
04/2024
Data Sheets
04/2024
Data Sheets
04/2024
Data Sheets
04/2024
Data Sheets
04/2024
Data Sheets
04/2024
Data Sheets
04/2024
Data Sheets
04/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
11/2023
Data Sheets
10/2023
Data Sheets
10/2023
Data Sheets
11/2022
Data Sheets
11/2022
Data Sheets
10/2022
Data Sheets
06/2022
Data Sheets
06/2022
User Guide
07/2023
Application Notes
01/2025
Application Notes
12/2024
Application Notes
12/2024
Application Notes
09/2024
Application Notes
07/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
09/2022
Product Catalog
05/2024
Sales Sheets & Flyers
07/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

View All