Schottky Diodes
Wolfspeed 6th Generation (C6D) 650 V SiC Schottky Diode
Article
Industry-Leading Forward Voltage vs Temperature
Wolfspeed’s new 6th-generation (C6D) Silicon Carbide Schottky diode family offers best-in-class forward voltage drop (VF = 1.27V @ 25°C and 1.35 V @ 125°C) across the entire operating temperature range, significantly reducing conduction losses and enabling extremely high system level efficiency. Based on our industry-leading 150mm wafer technology, the C6D diode family increases power density in the most demanding power conversion applications, such as Power Factor Correction (PFC) and High Voltage DC/DC Converters.
Highest Efficiency in Real-World Applications
In high power applications like this boost converter, every fraction of a percent matters.
Instant Upgrade From 3rd Generation (C3D)
Low Forward Voltage (VF) with Improved Thermal Stability
Improved System Level Efficiency (PFC Boost Applications)
Product Details:
Wolfspeed's 6th Generation 650 V Schottky Diode Launch Family
Key Features |
---|
Industry Leading Forward Voltage |
Best in class dVF/dT (VF = 1.27V @ 25°C and 1.35 V @ 125°C) |
Wide range of Tj (-55°C to 175°C) |
Improved Thermal Stability |
High Breakdown Voltage |
Low Leakage Current |
Zero Reverse Recovery |
Key Benefits |
---|
Highest System Level Efficiency |
High Surge Current Capability |
High Frequency Operation |
Easy Parallel Operation |
Reduced Heat Sink Requirements |
More efficient than existing C3D |
Applications |
---|
Server/Telecom |
UPS |
Medical |
Consumer Electronics |
PC |
Solar |
Reference Designs:
Wolfspeed's 6th Generation 650 V Schottky Diodes in Action
Click here to download full reference designs and see the benefits of C6D Diodes
For use in as a PFC Stage of Power Supply Applications:
- Evaluate and optimize the performance of Wolfspeed MOSFETs and Diodes in TO-247 and TO-220 Packages
- Analysis of the evaluation board can be done in various power conversion topologies such as: Synchronous or Asynchronous Buck and Boost converter topologies.
More Articles
Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading Technical Articles
Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator
Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now Videos
Low Load Efficiency Simulations with Silicon Carbide
Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
View Now Webinars