Industrial
Silicon Carbide Enables Off-Line Switching Mode Power Supplies
Article
Considering an offline PFC to today's 80+ highest efficiency standards or a 3 phase bidirectional grid tied active front end; maybe looking at a dc-dc switching at 1Mhz or debating going discrete or module. This webinar will walk through relevant Silicon Carbide (SiC) based system architectures to achieve such designs – all achieving higher efficiency, higher power density and lower system cost. 500W to 100kW we will consider it all with topology examples, results and design considerations. This webinar was part of the 2021 Wolfspeed Summer Series where Silicon Carbide experts covered a number of technical sessions intended to help design engineers build devices that will power tomorrow.
Support
More Articles
Practical Tools for Designing with Silicon Carbide in Industrial Motor Drives
Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.