Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Artificial Intelligence

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
    View Cart

    Breadcrumb Navigation

    • Home
    • Products
    • Power
    • Silicon Carbide Power Modules
    • 62 mm BM3 Silicon Carbide Half-Bridge Power Modules

    62 mm BM3 Silicon Carbide Half-Bridge Power Modules

    New BM3 Half-Bridge Module with Schottky Diodes for Higher Frequency Industrial Applications

    Wolfspeed’s BM3 power module platform provides the system benefits of Silicon Carbide (SiC) while maintaining the robust, industry-standard 62 mm module package. The internal design of Wolfspeed’s 62 mm BM3 package enables high speed Silicon Carbide switching benefits and increased system efficiency, due to the low-inductance layout. The BM3 platform is a perfect fit for high frequency industrial applications such as induction heating, rail and traction, motor drives, and EV charging infrastructures.

    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support
    • Overview
    • Parametric Data
    • Product Details
    • Featured Resources
    • Tools & Support

    Parametric Data

    No filters selected, showing all 26 products

    Filter By

    Product SKU
    Buy Online
    Data Sheet
    CAD Model
    Status
    Package
    Configuration
    Blocking Voltage
    Current Rating
    RDS(ON) at 25°C
    Tjmax
    Module Size
    Pre-Applied TIM
    Qualification
    Generation
    View Product
    WAS175M12BM3

    Purchase WAS175M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    175 A
    8 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial + HV-H3TRB
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    CAS175M12BM3

    Purchase CAS175M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    175 A
    8 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    HAS175M12BM3

    Purchase HAS175M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    B
    Half-Bridge
    1200 V
    175 A
    8 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial + HV-H3TRB
    Gen 3
    Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
    CAS175M12BM3T

    Purchase CAS175M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    175 A
    8 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    HAS175M12BM3T

    Purchase HAS175M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    B
    Half-Bridge
    1200 V
    175 A
    8 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial + HV-H3TRB
    Gen 3
    Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
    WAS175M12BM3T

    Purchase WAS175M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    175 A
    8 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial + HV-H3TRB
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    CAS310M17BM3

    Purchase CAS310M17BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1700 V
    310 A
    4.29 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    WAS310M17BM3

    Purchase WAS310M17BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1700 V
    310 A
    4.29 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial + HV-H3TRB
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    HAS310M17BM3

    Purchase HAS310M17BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    B
    Half-Bridge
    1700 V
    310 A
    4.29 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial + HV-H3TRB
    Gen 3
    Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
    CAS310M17BM3T

    Purchase CAS310M17BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1700 V
    310 A
    4.29 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    HAS310M17BM3T

    Purchase HAS310M17BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    B
    Half-Bridge
    1700 V
    310 A
    4.29 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial + HV-H3TRB
    Gen 3
    Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
    WAS310M17BM3T

    Purchase WAS310M17BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1700 V
    310 A
    4.29 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial + HV-H3TRB
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    WAS350M12BM3

    Purchase WAS350M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    350 A
    4 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial + HV-H3TRB
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    CAS350M12BM3

    Purchase CAS350M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    350 A
    4 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    HAS350M12BM3

    Purchase HAS350M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    B
    Half-Bridge
    1200 V
    350 A
    4 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial + HV-H3TRB
    Gen 3
    Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
    CAS350M12BM3T

    Purchase CAS350M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    350 A
    4 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    HAS350M12BM3T

    Purchase HAS350M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    B
    Half-Bridge
    1200 V
    350 A
    4 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial + HV-H3TRB
    Gen 3
    Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
    WAS350M12BM3T

    Purchase WAS350M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    350 A
    4 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial + HV-H3TRB
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    CAB530M12BM3

    Purchase CAB530M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    530 A
    2.6 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    WAS530M12BM3

    Purchase WAS530M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    530 A
    2.6 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial + HV-H3TRB
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    CAS530M12BM3

    Purchase CAS530M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    530 A
    2.6 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    HAS530M12BM3

    Purchase HAS530M12BM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    B
    Half-Bridge
    1200 V
    530 A
    2.67 mΩ
    150 °C
    105 x 62 x 31 mm
    No
    Industrial + HV-H3TRB
    Gen 3
    Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
    CAB530M12BM3T

    Purchase CAB530M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    530 A
    2.6 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    CAS530M12BM3T

    Purchase CAS530M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    530 A
    2.6 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
    HAS530M12BM3T

    Purchase HAS530M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Active
    B
    Half-Bridge
    1200 V
    530 A
    2.67 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial + HV-H3TRB
    Gen 3
    Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package
    WAS530M12BM3T

    Purchase WAS530M12BM3T

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    Download
    Request
    Active
    B
    Half-Bridge
    1200 V
    530 A
    2.6 mΩ
    150 °C
    105 x 62 x 31 mm
    Yes
    Industrial + HV-H3TRB
    Gen 3
    Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.

    Knowledge Center

    View All

    Designer’s Guide for SiC – A Paradigm Shift in the Way Energy is Generated, Stored, Converted, and Used

    Register Now Webinars

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study

    PowerMakers:
    How Wolfspeed’s Fayetteville Team Turns Silicon Carbide Expertise into Customer Momentum

    At our Fayetteville site, Ty McNutt and his team don’t just solve for specs —they rethink systems. That’s the difference between supplying parts and becoming the partner customers rely on.
    Continue Reading Thought Leadership

    Footer

    Wolfspeed Logo

    Social Media

    • Instagram
    • X
    • LinkedIn
    • YouTube

    Footer Navigation

    • Contact
    • Where to Buy
    • Licensing
    • Suppliers & Contractors

    Legal

    • Privacy Policy
    • Cookie Policy
    • Terms Of Use
    • Accessibility
    Copyright © 2026 Wolfspeed, Inc.

    Product Details

    Features

    • Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
    • Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
    • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
    • MOSFET Die and Selected Modules Qualified to HV-H3TRB

    Benefits

    • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
    • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
    • Reduced Cooling Requirements & Overall System Cost
    • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization

    Typical Applications

    • Induction Heating
    • Motor Drives
    • Energy Generation / Smart Grids / Smart Energy
    • Railway
    • EV Fast Charging
    • UPS and SMPS

    Featured Resources

    Design Tools

    SpeedFit Design SimulatorLTspice & PLECS Models

    Technical Support

    Power Applications Forum

    Featured Documents

    PRD-06983: BM Module Platform Mounting User Guide
    PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility
    PRD-07933: Power Module Thermal Interface Material Application User Guide
    PRD-07913: Wolfspeed Power Module SPICE Models User Guide

    Tools & Support

    • Technical & Sales Documents
    • Tools & Support
    • Compliance

    Documents

    41 Documents Available
    Document Type
    Document Name
    Last Updated
    Data Sheets
    CAB530M12BM3 (PDF)
    08/2025
    Data Sheets
    HAS350M12BM3 (PDF)
    03/2025
    Data Sheets
    HAS175M12BM3 (PDF)
    03/2025
    Data Sheets
    WAS310M17BM3 (PDF)
    03/2025
    Data Sheets
    WAS530M12BM3 (PDF)
    03/2025
    Data Sheets
    WAS350M12BM3 (PDF)
    03/2025
    Data Sheets
    WAS175M12BM3 (PDF)
    03/2025
    Data Sheets
    CAS530M12BM3 (PDF)
    03/2025
    Data Sheets
    CAS350M12BM3 (PDF)
    03/2025
    Data Sheets
    CAS175M12BM3 (PDF)
    03/2025
    Data Sheets
    HAS310M17BM3 (PDF)
    03/2025
    Data Sheets
    HAS530M12BM3 (PDF)
    03/2025
    Data Sheets
    WAB300M12BM3 (PDF)
    01/2024
    Data Sheets
    WAB400M12BM3 (PDF)
    01/2024
    User Guide
    PRD-08333: Wolfspeed Module CIL Evaluation Kits User Guide (PDF)
    03/2025
    User Guide
    PRD-07933: Power Module Thermal Interface Material Application User Guide (PDF)
    03/2025
    User Guide
    PRD-09035: Wolfspeed Power Module RC Thermal Models User Guide (PDF)
    01/2025
    User Guide
    PRD-07913: Wolfspeed Power Module SPICE Models User Guide (PDF)
    12/2023
    User Guide
    PRD-06983: BM Module Platform Mounting User Guide (PDF)
    12/2023
    Application Notes
    PRD-09597: Introduction to Pulsed Current Safe Operating Area (PDF)
    10/2025
    Application Notes
    PRD-09301: Gate Driver Design for SiC Power Modules (PDF)
    05/2025
    Application Notes
    PRD-07845: Power Module Baseplate Capacitance and Electromagnetic Compatibility (PDF)
    03/2025
    Application Notes
    PRD-08911: Considerations for Current Balancing in Paralleled SiC Power Modules (PDF)
    01/2025
    Application Notes
    PRD-04814: Design Options for Wolfspeed® Silicon Carbide MOSFET Gate Bias Power Supplies (PDF)
    01/2025
    Application Notes
    PRD-08907: Mitigating EMI with SiC Solutions in Renewable Energy & Grid-Connected Power Converters (PDF)
    01/2025
    Application Notes
    PRD-08710: Measuring Stray Inductance in Power Electronics Systems (PDF)
    07/2024
    Application Notes
    PRD-08734: Understanding and Simulating Parasitic Inductance in Silicon Carbide Systems (PDF)
    07/2024
    Application Notes
    PRD-08376: Thermal Characterization Methods and Applications (PDF)
    01/2024
    Application Notes
    PRD-08296: SiC MOSFET Short Circuit Events (PDF)
    11/2023
    Application Notes
    PRD-06379: Environmental Considerations for Power Electronics Systems (PDF)
    08/2023
    Application Notes
    PRD-06933: Capacitance Ratio and Parasitic Turn-on (PDF)
    01/2023
    Application Notes
    PRD-05653: Recommended Solder Profiles for Power Products (PDF)
    09/2022
    White Papers
    Designed to Last, Even in the Harshest Environments (PDF)
    11/2025
    White Papers
    Enhancing System Durability with Advanced Packaging for Silicon Carbide (PDF)
    11/2025
    White Papers
    SiC Power Module Reliability: Wolfspeed’s Power Cycling and Lifetime Modeling Approach (PDF)
    11/2025
    White Papers
    Driving Industrial E-Mobility With Silicon Carbide Semiconductors (Link)
    11/2024
    Sales Sheets & Flyers
    Power Modules Gate Driver Boards One-Page Overview (PDF)
    01/2024
    Sales Sheets & Flyers
    Silicon Carbide Power Modules Product Brief (PDF)
    01/2024
    Sales Sheets & Flyers
    Wolfspeed BM3 Power Modules Product Brief (PDF)
    02/2023
    Sales Terms
    Wolfspeed, Inc. Sales Terms and Conditions (PDF)
    04/2025
    Product Catalog
    Power Product Line Card (PDF)
    05/2026

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center