Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
SiC Materials

HPSI - Semi-insulating SiC Substrates

Wolfspeed has transitioned to a new wafer scribe format based upon SEMI specification M12-0523. This conversion has been completed on 150mm diameter wafer products. The M12-based scribe is positioned upright when the major flat or notch is oriented up, making the scribe easier to read when the wafers are loaded into cassettes. The new format includes a wafer supplier identification code, validating the wafer’s authenticity. It also includes a checksum, which is an error-detection method that prevents OCR mis-read errors and reduces the instance of processing errors associated with such events. 100mm products will remain Wolfspeed’s legacy scribe.​

Proven Expertise in SiC & GaN Materials for RF Applications

With more than 30 years of development and manufacturing experience, Wolfspeed is driving innovation with the industry’s broadest range of SiC and GaN materials. Delivering semi-insulating substrates and nitride epitaxy options up to the newly available diameter of 150mm, Wolfspeed materials enable performance far exceeding that of any other technology, for telecom, aerospace, or defense applications with world-leading bandwidth, efficiency and frequency of operation.

When you partner with Wolfspeed, you get the best and most innovative materials.

HPSI & Nitride Epitaxy One PagerDownload

View as InfographicOpen in New Tab/Window

High Purity Semi-Insulating (HPSI) SiC Substrates Product Descriptions

Part Number
Description
W4TRF0R-0200
4H-SiC, HPSI, Research Grade, 100mm, On-Axis, ≥1E6 Ω-cm, Standard MPD, 500µm Thick w/ 32.5mm Flat, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate
W4TPF0R-0200
4H-SiC, HPSI, Production Grade, 100mm, On-Axis, ≥1E6 Ω-cm, Standard MPD, 500µm Thick w/ 32.5mm Flat, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate
W4TRG0R-N-0200
4H-SiC, HPSI, Research Grade, 150mm, On-Axis, ≥1E6 Ω-cm, Standard MPD, 500µm Thick w/ Notch, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate
W4TPG0R-N-0200
4H-SiC, HPSI, Production Grade, 150mm, On-Axis, ≥1E6 Ω-cm, Standard MPD, 500µm Thick w/ Notch, Double-Sided Polish Si Face CMP Epi Ready, Bare Substrate

Wolfspeed’s High Purity Semi-Insulating wafers are not vanadium-doped


Dimensional Properties, Terminology and Measurements

Flat Length
Linear dimension of the flat measured with automated optical micrometer.​
Primary Flat
The flat of the longest length on the wafer, oriented such that the chord is parallel with a specified low-index crystal plane. Not applicable to 150mm wafers.
Primary Flat Orientation
The primary flat is the (1100) plane with the flat face parallel to the [1120] direction.
Secondary Flat
A flat of shorter length than the primary flat, whose position with respect to the primary flat identifies the face of the wafer. Not applicable to 150mm wafers.
Secondary Flat Orientation
The secondary flat is 90˚ clockwise from the primary flat, +/-5˚, referencing the silicon face up.
100 mm HPSI Marking
HPSI products are silicon face polished, and the carbon face of each individual wafer is laser-marked with OCR-compatible font, similar to definitions and characteristics in T5 specifications. For 100mm wafers, the laser marking are centered when the primary flat is oriented down.​
150 mm HPSI Marking
All 150 mm HPSI products have a notch with 1.0 mm (+0.25,-0.00) depth. A line drawn from the wafer center to the notch is parallel to the [1-100] ±5.0 deg direction. The laser markings are offset right when looking at the carbon face with the notch oriented down. ​

Tools & Support

HPSI & Nitride Epitaxy One Pager

Knowledge Center

View All
Design Resources

Practical Tools for Designing with Silicon Carbide in Industrial Motor Drives

Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
Continue Reading  Blog

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.