• English
  • 简体中文
  • 繁體中文
Contact
View Cart

Dynamic Characterization Evaluation Tool Optimized for the Wolfspeed WolfPACK™ GM3 Half Bridge Module Platform

KIT-CRD-CIL12N-GMA
Download Design FilesRequest Sample
Wolfspeed’s KIT-CRD-CIL12N-GMA is a dynamic characterization tool that can be used to evaluate and optimize switching performance of Wolfspeed’s WolfPACK™ GM3 Silicon Carbide (SiC) half-bridge power modules. A clamped inductive load (CIL) test circuit with current measurement provides a high speed; low inductance test fixture for double pulse testing. This test fixture in conjuction with a choice of gate driver boards options allows measurement of:
  • Timing (TDelay-On; TDelay-Off; TRise; TFall)
  • Overshoot (VDS-Max; ID-Max)
  • Speed (di/dt; dv/dt)
  • Switching Loss (EON; EOFF; ERR)

Specifications

  • Optimized for Wolfspeed’s WolfPack GM3 SiC half bridge power modules
  • DC bus voltage up to 1000V
  • On Board 200uF Bulk Capacitor and High Frequency Film Capacitor Bank
  • High speed; low inductance layout with stray inductance of 4.9nH @10Mhz
  • On-board Current Viewing Resistor (CVR)
  • Screw terminal‘s for supply; midpoint and load inductor connections
Product shot of Wolfspeed's KIT-CRD-CIL12N-GMA Evaluation Board

Applications

  • EV Fast Charging
  • Industrial Power
  • UPS
  • Induction Heating Welding
  • Industrial Motor Drives
  • Power Supplies
  • Solar & Renewable Energy
  • Grid Infrastructure

What's Included

  • Fully assembled PCB board
  • Reference Design Files

Documents, Tools, & Support

kit crd cil12n fma block diagram
Film Bulk Cap

200uF, 1100V VDC film bulk cap to charge up load inductor to desired current without significantly discharging dc bus

Current Viewing Resistor

Current Viewing resistor enables high‐fidelity, high‐accuracy current measurements

Wolfspeed WolfPACK™

1200 V, All-Silicon Carbide High-Performance, Half-Bridge Module

View Products
Gate Driver Board

Analog Devices EVAL-ADUM4146WHB1Z

Silicon labs S823H-AAWA-KIT

Texas Instruments CGD1700HB2M-UNA (Paper Design Only)

Knowledge Center

Auxiliary Power Supplies

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.