Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product shot of the evaluation Gate Driver tool optimized for Wolfspeed's XM3 Power Modules.

Evaluation Gate Driver Tool Optimized for the XM3 Module Platform

CGD12HBXMP
Wolfspeed’s CGD12HBXMP is a form-factor-fitting; two-channel gate driver for the XM3 power module platform. Each of the two gate drive channels is protected against over-current and reverse polarity. The on-board 2 W isolated power supplies support 80 kHz switching frequency.

Specifications

  • Optimized for Wolfspeed’s high-performance XM3 SiC half bridge power modules
  • DC bus voltage up to 1000V
  • On-board 2 W isolated power supplies supporting 80 kHz switching frequency
  • User-configurable turn-on and turn-off gate resistors enabling switching loss optimization
  • On-board overcurrent; shoot-through prevention; and reverse polarity protection
  • Differential inputs for increased noise immunity
  • Very low isolation capacitance (<5 pF) and 100 kV/μs common-mode transient immunity (CMTI)
  • Fault and power indicator LEDs for instant visual feedback
What's Included
  • Fully assembled gate driver PCB board
  • Reference Design Files
Sold Separately
Applications
  • Motor & Traction Drives
  • UPS
  • EV Chargers
  • Industrial Automation & Testing
  • Power Supplies

Documents, Tools, & Support

cgd12hbxmp block diagram
AduM4135

Single/Dual-Supply High-Voltage Isolated IGBT Gate Driver with Miller Clamp

View Product
AduM4135

Single/Dual-Supply High-Voltage Isolated IGBT Gate Driver with Miller Clamp

View Product
DC-DC Converter

2W Isolated DC-DC Converter Vin=12V, Vout= -4V/+15V

DC-DC Converter

2W Isolated DC-DC Converter Vin=12V, Vout= -4V/+15V

Wolfspeed CAB400M12XM3 Power SiC Module
Wolfspeed XM3 Module

1200V Half-Bridge Power Module Footprint Designed for SiC Power Density

View Product

Knowledge Center

Design Resources

Analyzing Transient Behavior Using a Double Pulse Test Simulation in LTspice

See how Wolfspeed LTspice models can make designing with silicon carbide in power electronics systems more efficient, cost-effective, and accurate. Get started optimizing your system design, without the need for physical samples or test kits.
View Now  Videos
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.