Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product photography of the Wolfspeed Buck/Boost filter board.

SpeedVal™ Kit Modular Evaluation Platform Buck/Boost Filter Board

Easily perform high-power buck or boost testing
Configure My Kit
The SpeedVal Kit Evaluation Platform has an optional Buck/Boost Filter Accessory Board that seamlessly enables Buck or Boost. This board contains an inductor, capacitors and a fan, and easily screws directly onto the SpeedVal Kit half-bridge motherboard with high-current connections. ​ With this board, you can easily change between running the evaluation board as a buck or boost converter by simply changing the connections to this board from the power supply and load.

Parametric Data

SpeedVal™ Kit Modular Evaluation Platform Buck/Boost Filter Board

No filters selected, showing all 2 products

SpeedVal™ Kit Modular Evaluation Platform Buck/Boost Filter Board - Filter By

SpeedVal™ Kit Modular Evaluation Platform Buck/Boost Filter Board

Product SKU
Buy Online
User Guide
Design Files
Current Rating
Inductance at No Load
Inductance at Rated Current
Output Capacitance
MOD-ACC-BUCKBOOST-400uH
25 A
693 uH
400 uH
48 pF
MOD-ACC-BUCKBOOST-190uH
40 A
398 uH
190 uH
48 pF

Product Details

Specifications
  • Reconfigurable to enable buck or boost operation​
  • Maximum voltage: 900V​
  • Multiple power ratings available ​
  • Simplifies system-level testing
What's Included
  • Fully assembled filter board​
  • Voltage feedback harness​
  • Fan for cooling the inductor​
  • Complete design files

Documents, Tools & Support

SpeedVal-Block-Diagram-Buck-Boost-Filter

SpeedVal Kit Videos

Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

Knowledge Center

View All
Motors & Motion

Two Engineers, One SpeedVal™ Kit: Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal™ Kit Three-Phase Motherboard.
View Now  Webinars
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.