Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

MOD-PWR-MM-C3M0025065L

Front & side shots of Wolfspeed's SpeedVal Kit power daughter card (MOSFET modular accessory board) in a TOLL (TO-Leadless) discrete package.

TOLL package

MOD-PWR-MM-C3M0025065L
Request Sample
TO Lead-Less (TOLL) Package Board
Wolfspeed's MOD-PWR-MM-C3M0025065L is a 650 V and 25 mΩ MOSFET modular accessory board in a TOLL package designed for Wolfspeed's SpeedVal Kit Modular Evaluation Platform. Silicon Carbide MOSFETs in a TOLL package enable high power density designs due to their small footprint and low profile. The SpeedVal Kit TOLL power daughter cards feature two MOSFETs arranged in a half-bridge configuration. The unique card edge interface provides low inductance and simplifies the process of swapping out components, enabling high-quality measurements and quick comparisons between different devices. Power Daughter Cards are optimized for making accurate high-bandwidth current and voltage measurements. ​ An on-board current shunt can be optimized for highly accurate dynamic switching tests, or high-power thermal testing. The coaxial MMCX connectors for VGS and IDS and BNC connectors for VDS provide noise-free measurements to improve accuracy and simplify gate drive optimization. ​ The power daughter cards include a pre-assembled heatsink which aligns with a fan on the motherboard to enable high-power testing. ​ ​

Products

Display All SKUs in Product Family (3)

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TOLL

No filters selected, showing all 1 products

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TOLL

Product SKU
Buy Online
Request Sample
User Guide
Design Files
Upper Devices
Lower Devices
Blocking Voltage
RDS(ON) at 25°C
Package
View Product
MOD-PWR-MM-C3M0025065L
C3M0025065L
650 V
25 mΩ
TOLL

Product Details

Specifications
  • Gate resistors onboard​
  • Heatsink preassembled on board​
  • BNC connector for lower VDS measurement​
  • MMCX connectors for VGS and IDS measurement​
  • Miller clamp transistor supported​
  • High-Bandwidth current sensor
What's Included
  • Power Daughter Card​
  • Complete design files

SpeedVal Kit Videos

Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

Documents, Tools & Support

Display All SKUs in Product Family (3)
Block diagram of the circuit design of the Power Daughter Cards used in Wolfspeed's SpeedVal Kit modular evaluation platform.
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.