Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product shot of Wolfspeed's MOD-PWR-MM-D-D, a MOSFET modular accessory board (power daughter card) in a TO-247-3 package designed for Wolfspeed's SpeedVal Kit modular evaluation platform.

Front and side view of the TO-247-3 package

MOD-PWR-MM-C3M0075120D

Half-Bridge arrangement with high-bandwidth current sensing in a TO-247-3 package
Wolfspeed's MOD-PWR-MM-C3M0075120D is a 1200 V and 75 mΩ MOSFET modular accessory board in a TO-247-3 package designed for Wolfspeed's SpeedVal™ Kit Modular Evaluation Platform. Silicon Carbide MOSFETs in a TO-247-3 package can provide the highest power levels and offer flexibility in system design and heatsinking. The SpeedVal™ Kit TO-247-3 power daughter cards feature two MOSFETs arranged in a half-bridge configuration. The unique card edge interface provides low inductance while greatly simplifying the process of swapping out components, enabling high-quality measurements and quick comparisons between different devices. Power Daughter Cards are optimized for making accurate high-bandwidth current and voltage measurements. ​ An on-board current shunt can be optimized for highly accurate dynamic switching tests, or high-power thermal testing. The coaxial MMCX connectors for VGS and IDS and BNC connectors for VDS provide noise-free measurements to improve accuracy and simplify gate drive optimization. ​ The power daughter cards include a pre-assembled heatsink which aligns with a fan on the motherboard to enable high-power testing.

Products

Display All SKUs in Product Family (2)

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-3

No filters selected, showing all 1 products

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TO-247-3

Product SKU
Buy Online
User Guide
Design Files
Upper Devices
Lower Devices
Blocking Voltage
RDS(ON) at 25°C
Package
View Product
MOD-PWR-MM-C3M0075120D
New
C3M0075120D
1200 V
75 mΩ
TO-247-3

Product Details

Specifications
  • Gate resistors onboard​
  • Heatsink preassembled on board​
  • BNC connector for lower VDS measurement​
  • MMCX connectors for VGS and IDS measurement​
  • Miller clamp transistor supported​
  • High-Bandwidth current sensor
What's Included
  • Power Daughter Card​
  • Complete design files

Documents, Tools & Support

SpeedVal-Block-Diagram-Power-Daughter-Card TO-247-3

SpeedVal Kit Videos

Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

Knowledge Center

Design Resources

Practical Tools for Designing with Silicon Carbide in Industrial Motor Drives

Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
Continue Reading  Blog
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.