• English
  • 简体中文
  • 繁體中文
Contact
View Cart

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TOLL

TO Lead-Less (TOLL) Package Board
Download Design FilesConfigure Your Kit
Silicon Carbide MOSFETs in a TOLL package enable high power density designs due to their small footprint and low profile. The SpeedVal Kit TOLL power daughter cards feature two MOSFETs arranged in a half-bridge configuration. The unique card edge interface provides low inductance and simplifies the process of swapping out components, enabling high-quality measurements and quick comparisons between different devices. Power Daughter Cards are optimized for making accurate high-bandwidth current and voltage measurements. An on-board current shunt can be optimized for highly accurate dynamic switching tests, or high-power thermal testing with the evaluation board. The coaxial MMCX connectors for VGS and IDS and BNC connectors for VDS provide noise-free measurements to improve accuracy and simplify gate drive optimization. ​ The power daughter cards include a pre-assembled heatsink which aligns with a fan on the motherboard to enable high-power testing.
Front & side shots of Wolfspeed's SpeedVal Kit power daughter card (MOSFET modular accessory board) in a TOLL (TO-Leadless) discrete package.

TOLL package

Front & side shots of Wolfspeed's SpeedVal Kit power daughter card (MOSFET modular accessory board) in a TOLL (TO-Leadless) discrete package.
Product image of the TOLL power daughter card from the front view.
Product image of the TOLL power daughter card from the side view

Parametric Data

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TOLL

No filters selected, showing all 3 products

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TOLL - Filter By

SpeedVal™ Kit Modular Evaluation Platform​ Power Daughter Cards – TOLL

Product SKU
Buy Online
Request Sample
User Guide
Design Files
Status
Upper Devices
Lower Devices
Blocking Voltage
RDS(ON) at 25°C
Package
View Product
MOD-PWR-MM-C3M0025065L
Active
650 V
25 mΩ
TOLL
Active
650 V
45 mΩ
TOLL
Active
650 V
60 mΩ
TOLL

End of Section

Product Details

Specifications

  • Gate resistors onboard​
  • Heatsink preassembled on board​
  • BNC connector for lower VDS measurement​
  • MMCX connectors for VGS and IDS measurement​
  • Miller clamp transistor supported​
  • High-Bandwidth current sensor

What's Included

  • Power Daughter Card​
  • Complete design files

Documents, Tools & Support

Block diagram of the circuit design of the Power Daughter Cards used in Wolfspeed's SpeedVal Kit modular evaluation platform.

SpeedVal Kit Videos

Now Playing: Unboxing Wolfspeed’s SpeedVal Kit​

What’s in the box? Join Wolfspeed Global Distribution Technical Manager Nick Powers as he unboxes the SpeedVal Kit Modular Evaluation Platform and highlights the advantages of using this flexible set of power building blocks for in-circuit evaluation of power system performance.

    Available Videos

Knowledge Center

View All
Design Resources

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

Continue Reading  Webinars

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.