• English
  • 简体中文
  • 繁體中文
Contact
View Cart

20W Auxiliary Power Flyback Converter

CRD-020DD17P-J
Note Coming Soon.
This reference design demonstrates the use 1700V silicon carbide (SiC) MOSFETs in a single switch flyback configuration and provides a high-efficiency and high-power density optimized design example. The C3M00900170x MOSFET family utilized in this design has a wide operating gate-source voltage (Vgs) range 12-18V making it a easy and low-cost drop-in compatible with existing Si or SiC single-switch designs. This primary side regulated converter (with an auxillary winding) eliminates the need for an opto-coupler and provides an space and cost optimized solution for all industrial applications like Solar Inverters, EV charging, motor drive and HVAC applications, etc.

Features:

  • Wide input voltage range: 60 – 1000 VDC
  • Maximum output power: 20 W
  • 15V output voltage
  • Option to add and use 2 secondary outputs
  • High-efficiency, high-power density design
Wolfspeed Power Reference Design CRD-020DD17P-J 20W Auxiliary Power Flyback Converter

Applications

  • Solar Inverters
  • EV charging
  • Motor drives
  • Heat pumps and air conditioning
  • Energy-storage systems

What's Included

  • Design Files

Documents, Tools, & Support

Circuit block diagram of Wolfspeed Evaluation Kit KIT-CRD-025DD17P-J
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0900170J

1700 V, 900 mΩ, TO-263-7 package, Discrete Silicon Carbide (SiC) MOSFET

Learn More
UCC28C58-Q1

Automotive, 30-V, low-power current-mode PWM controller, 16-V/12.5-V UVLO for SiC, 100% duty cycle

Learn More

Knowledge Center

View All
Powertrain Inverters

Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter Platform

Continue Reading  Blog

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.