Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart

Breadcrumb Navigation

  • Home
  • Products
  • Power
  • Reference Designs
  • 3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs

3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs

CRD-03600AD065E-L
Request Sample
Download Design Files

This reference design demonstrates the application of Wolfspeed’s C3M™ 650 V Silicon Carbide MOSFET Technology in TOLL (TO - Leadless) Package to create a 3.6kW bridgeless totem-pole PFC for server power supply, data center power supply, mining power supply, and telecom systems.
Wolfspeed’s C3M™ 650 V Silicon Carbide MOSFET in a TOLL package offers low conduction and switching losses, which further enables smaller, lighter and highly efficient power conversion systems.

The design accomplishes:

  • Peak efficiencies of 99%
  • Suitable for use in 80+ Platinum/Titanium, Energy Star, Lot9, and OCP3.0 supplies
  • Power density of 92 W/in3
  • 60 kHz switching frequency

This reference design is offered as a comprehensive design package which can be used as a starting point for new designs with Silicon Carbide power devices.

Ratings

  • Input voltage range: 180-305VAC
  • Output Voltage: 440VDC
  • Output Power: 3.6kW (Derated at low line)
  • Switching Frequency: 60kHz
  • Peak Efficiency: 99%
  • Forced air cooling
Product shot of Wolfspeed's 3.6kW Bridgeless Totem-Pole PFC reference design.

Applications

  • Enterprise power supplies
  • Server and telecom power supplies
  • Mining power supplies
  • Battery Management Systems

What's Included

Reference Design Files for:

  • Main board
  • High Frequency MOSFET board
  • Flyback power supply board
  • Controller board

Request Separately

  • Mechanical Specifications

Product Compatibility

  • C3M0045065L
  • C3M0015065D

Documents, Tools & Support

  • Block Diagram
  • Efficiency Results
  • Technical & Sales Documents
  • Tools & Support
crd-03600ad065n-l block diagram
C3M0045065L

TOLL package C3M™ 650V Silicon Carbide Power MOSFET

View Product
C3M0045065L

TOLL package C3M™ 650V Silicon Carbide Power MOSFET

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0015065D

TO-247 package C3M™ 650V Silicon Carbide Power MOSFET

View Product
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0015065D

TO-247 package C3M™ 650V Silicon Carbide Power MOSFET

View Product
UCC5350

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp

View Product
UCC5350

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp

View Product
Si8233BB

4A , 2.5kV Isolated Dual Channel gate Driver

View Product
TMS320F280049C

C2000 real-time microcontroller MCU with digital control algorithms

View Product
MAX13256

36V H-Bridge Transformer Driver for Isolated Supplies

View Product

Knowledge Center

View All

Wolfspeed’s 300 mm Silicon Carbide Technology as a Materials Foundation for Next-Generation AI and HPC Advanced Packaging

Continue Reading  Technical Articles

Answering the call:
Powering AI with reliable silicon carbide-based solid-state transformers

Continue Reading  White Paper

Five Qualities to Look for in a Power Electronics Partner

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2026 Wolfspeed, Inc.