- EV On-Board Charger
- EV Off-Board Charger
- Industrial Charging
- Industrial Power Supplies
- DC/DC Converter
![Product shot of Wolfspeed's Reference Design of a 6.6 kW High Frequency DC-DC Converter.](/static/2518fe7efedbddc42d8ddcca0797f82b/95fae/crd-06600dd065n.png)
6.6 kW High Frequency LLC
CRD-06600DD065N
- Demonstration of Wolfspeed’s 650 V 60 mΩ E-Series Silicon Carbide MOSFETs in a 6.6 kW High Frequency DC-DC converter targeting high power density applications
- The demo board consist of a DC-DC LLC topology in which primary side is based on a Full bridge stage while the secondary side is based on a asynchronous rectification stage
- Utilization of high frequency operation allow the demo board to be smaller; lighter and overall more cost effective
- Wolfspeed’s 6.6 kW high frequency demo board can accept 380 VDC – 420 VDC as an input and provide 400 VDC at the output with > 96 % efficiency
- Main target application of this demo board include: Industrial power supplies and EV Chargers
- Documentation includes a bill of materials (BOM); schematic; board layout and the application note
Specifications
- Input Voltage: 380VDC → 420VDC
- Output Voltage 400VDC
- -Max current: 16.5A
- -Output Power: 6.6kW
- Switching Frequency: 500kHz – 1 MHz
- Closed loop control for regulated output
- -Optional external PWM inputs for open loop testing
Applications
What's Included
Reference Design Files for
- Main board
- Aux Power Board
Request Separately
Product Compatibility
Documents, Tools, & Support
- Block Diagram
- Technical & Sales Documents
- Tools & Support
![crd 006600dd065n block diagram](/static/c1720ca51cdcfd2dd82413dd9d76089b/620ed/crd_006600dd065n_block_diagram.png)
CRD-15DD17P
Wide Input Voltage Range (300V-1200VDC) 15W Flyback Auxiliary Power Supply Board
F28004x C2000 real-time microcontroller
MCU with control algorithms for the DC-DC Stage
DC-DC Converter
2W Isolated DC-DC Converter Vin=12V, Vout= +/-9V
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C3M0060065D
Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C3M0060065D
Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C3M0060065D
Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode
![Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.](/static/3a2e7c3d15bf8a5d850215fe66ad9317/e08cd/wolfspeed_power_to-247-3_package_web.png)
C3M0060065D
Silicon Carbide Power 650V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode
Knowledge Center
Practical Tools for Designing with Silicon Carbide in Industrial Motor Drives
Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
Continue Reading Blog
Maximize Efficiency in Isolated DC/DC Converters for EV Fast Charging Systems
Designing with Silicon Carbide (SiC) for Electric Vehicle DC Fast Chargers.
Continue Reading White Paper
Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices
Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading Technical Articles