• English
  • 简体中文
  • 繁體中文
Contact
View Cart

13 kW High Efficiency HVAC Motor Drive Inverter

CRD-13DA12N-J2
Download Design Files
This reference design demonstrates the use of silicon carbide (SiC) MOSFETs to optimize the performance of a motor drive for auxiliary motors in electric vehicles, as well as Heating Ventilation and Air Conditioning (HVAC) and other similar applications. Utilizing SiC MOSFETs for these applications can increase system efficiency and increase power density compared to silicon solutions. SiC’s higher thermal conductivity and lower losses at higher switching frequencies enables smaller system size and cooling requirements, faster compressors and lower noise vibration harshness.

The Design Accomplishes:

  • Peak efficiencies of 99%, full load efficiency of 98.5%
  • Wide input DC link voltage range
  • Closed-loop sensorless field oriented control

Specifications:

  • Input Voltage: 550 – 850 VDC
  • Switching Frequency: 10 – 32 kHz
  • Maximum RMS Output Voltage: 420 VL-L
  • Output Power: 13 kW
  • Short circuit protection
  • Open loop mode for static testing
  • Sensorless FOC for permanent magnet synchronous machine (PMSM)
  • CAN interface to PC based user interface
Wolfspeed Power Reference Design CRD-13DA12N-J2 13 kW Motor Drive

Applications

  • EV auxiliary motors
  • Heat pumps and air conditioning
  • Industrial motor drives

What's Included

Design Files for:

  • Main board
  • Controller Board
  • Aux Power Board

Request Separately

  • and GUI
  • Mechanical Specifications

Documents, Tools, & Support

Circuit block diagram of Wolfspeed Reference Design CRD-13DA12N-J2
E3M0075120J2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
E3M0075120J2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
E3M0075120J2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
E3M0075120J2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
E3M0075120J2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
E3M0075120J2

1200 V, 75 mΩ, TO-263-7 XL package, Automotive qualified, Discrete SiC MOSFET

Learn More
UCC5350MCDR

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp for Low-Side MOSFETs

Learn More
UCC25800-Q1

Ultra-low EMI transformer driver for isolated bias supplies

Learn More
UCC25800-Q1

Ultra-low EMI transformer driver for isolated bias supplies

Learn More
UCC21710QDWQ1

10A, High Voltage, Isolated Gate Driver With Short-Circuit Protection for High-Side MOSFETs

Learn More
ACS733KLATR

1 MHz Bandwidth, Galvanically Isolated Current Sensor IC

Learn More
F280049CPZS C2000™

32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM

Learn More

Knowledge Center

View All
Powertrain Inverters

Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter Platform

Continue Reading  Blog

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.