Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product Shot of Wolfspeed's Reference Design of a 22kW Bi-directional High Efficiency Active Front End (AFE) Converter

22 kW Bi-Directional Active Front End (AFE)

CRD-22AD12N
This reference design demonstrates the application of Wolfspeed’s 1200V C3M™ SiC MOSFETs to create a 22kW three phase bidirectional active front end (AFE) converter for electric vehicle (EV) on-board charger (OBC); off-board fast charging; and other industrial applications such as energy storage systems and three phase PFC power supplies. This design operates as a standalone AC/DC converter and is compatible with both single-phase and three-phase inputs. It has two operating modes: power factor correction (PFC) mode and inverter mode. In both modes; the DC bus voltage is flexible to demonstrate operation under a range of conditions. The use of 1200V C3M™ 32mOhm SiC MOSFETs in a TO- 247-4 package provides the best figure of merit (FOM) and reduces switching loss and cross talk. The design accomplishes
  • Peak efficiencies of 98.5% in both PFC and inverter mode
  • Power density of 4.6kW/L
This reference design is offered as a comprehensive design package which can be used as a starting point for new SiC designs.

Specifications

PFC Mode

  • Three Phase Input Voltage: 305Vrms → 450Vrms line-line 50/60Hz
    Max current: 32A
    Output DC Voltage: 650V → 900V; Max power 22kW
  • Single Phase Input Voltage: 180Vrms → 264Vrms 50/60Hz
    Max current: 32A
    Output DC Voltage: 380V → 900V; Max power 6.6kW

Inverter Mode

  • DC Input Voltage: 350V → 760V DC
    Max current: 20A
  • AC Output Voltage: 230Vrms 50Hz single phase
    Max power: 6.6kW
  • Switching Frequency: 45kHz
  • Tooled heatsink to simulate cooling plate
  • CAN interface

Applications

  • EV On-Board Charger
  • EV Off-Board Fast Charging
  • Industrial Fast Charging
  • Energy Storage Systems

What's Included

Reference Design Files for

  • Main Board
  • Controller Board
  • Aux Power Board

Request Separately

  • Firmware and GUI
  • Mechanical Specifications

Documents, Tools, & Support

crd 22ad12n block diagram
DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

DC-DC Converter

2W Isolated DC-DC Converter Vin=15V, Vout= -3V/15V

UCC5350

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp for Q7-Q12

View Product
UCC5350

5A, High Voltage, Isolated Gate Driver with Internal Miller Clamp for Q7-Q12

View Product
F2837x C2000 real-time microcontroller

MCU with control algorithms for the AC-DC and DC-DC Stages

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0032120K

Silicon Carbide Power 1200V MOSFET C3M™ Planar MOSFET Technology N-Channel Enhancement Mode

View Product

Knowledge Center

View All
Low Voltage Industrial Drives

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.