• English
  • 简体中文
  • 繁體中文
Contact
View Cart

2300 V Three-Phase Inverter

CRD200DA23N-GMA
Download Design Files
The 2300 V three-phase inverter reference design demonstrates the design simplicity and scalability of Wolfspeed’s new 2300 V baseplate-less SiC power modules. The simple two-level design provides a starting point for system designers looking to take advantage of 1500 V DC bus architectures– providing a practical application example of PCB creepage/clearance distances together with optimal snubber implementation in a 200 kW building block. Based on Wolfspeed’s Gen 4 MOSFET technology, this reference design is suitable for renewable energy, energy storage, and high-capacity fast-charging sectors where improved system efficiency, durability, reliability, and scalability are paramount.
Wolfspeed 2.3 kV GM4 3-Phase Inverter

Benefits

  • Enables 2 level operation with 1500 VDC link
  • System scalability and reliability
  • Reduced system complexity
  • Ease of layout and assembly

Applications

  • Energy Storage Systems
  • Solar
  • Renewable Energy
  • Fast Charging
  • Uninterruptible Power Supplies
  • Test & Measurement Equipment

What's Included

  • Schematics
  • PCB Layout
  • BOM

Documents, Tools, & Support

Circuit block diagram of Wolfspeed Reference Design CRD200DA23N-GMA
Wolfspeed WolfPACK™ 2.3 kV Silicon Carbide power module GM4 & GM4T package
CAB5R0A23GM4T

2300 V, 5 mΩ, GM package, Half-Bridge (AlN substrate) SiC Power Module with Pre-Applied Thermal Interface Material (TIM)

View Product
Wolfspeed WolfPACK™ 2.3 kV Silicon Carbide power module GM4 & GM4T package
CAB5R0A23GM4T

2300 V, 5 mΩ, GM package, Half-Bridge (AlN substrate) SiC Power Module with Pre-Applied Thermal Interface Material (TIM)

View Product
Wolfspeed WolfPACK™ 2.3 kV Silicon Carbide power module GM4 & GM4T package
CAB5R0A23GM4T

2300 V, 5 mΩ, GM package, Half-Bridge (AlN substrate) SiC Power Module with Pre-Applied Thermal Interface Material (TIM)

View Product
Product shot of the Dual Channel Differential Isolated Half Bridge Gate Driver Board
CGD1700HB2M-UNA

Dual Channel Differential Isolated Half Bridge Gate Driver Board

View Product

Knowledge Center

View All
Powertrain Inverters

Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter Platform

Continue Reading  Blog

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.