Features
- Robust intrinsic diode with low reverse recovery charge (Qrr)
- High-speed switching with low output capacitance
- Low conduction losses over temperature
- Avalanche ruggedness
Product SKU | Buy Online | Data Sheet | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Gate Charge Total | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Maximum Junction Temperature | Generation | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CPM2-1200-0040A | NRND | 1200 V | 40 mΩ | 60 A | 131 nC | 157 pF | 964 nC | 63 ns | 175 °C | Gen 2 | Industrial |
Part Number | CPM2-1200-0040A |
---|---|
Order Status | NRND |
Buy Online | |
Container Type | Available in Film Frame and Tape & Reel |
Halogen Free | Yes |
---|---|
Lead Free | Yes |
RoHS Declaration | |
REACh Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 12/2023 | |
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Application Notes | 11/2021 | |
Product Catalog | 05/2024 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 04/2024 |
Sales Terms | 12/2021 |