Features
- Enhanced 3rd Generation SiC MOSFET
- High blocking voltage with low on-resistance
- High speed switching with low capacitance
- Fast intrinsic diode with low reverse recovery
Product SKU | Buy Online | Data Sheet | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Gate Charge Total | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Tjmax | Generation | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EPM3-1700-0900A New | Active | 1700 V | 900 mΩ | 3.9 A | 10 nC | 8 pF | 72 nC | 40 ns | 175 °C | Gen 3 | Automotive |
Order Status | Active |
---|---|
Buy Online | |
Container Type | Available in Film Frame and Tape & Reel |
Halogen Free | Yes |
---|---|
Lead Free | Yes |
RoHS Declaration | |
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 01/2025 | |
Application Notes | 01/2025 | |
Application Notes | 04/2024 | |
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Sales Sheets & Flyers | 03/2022 | |
Sales Terms | 12/2021 |