Bare Die Silicon Carbide Schottky Diodes
Wolfspeed has the broadest portfolio of Silicon Carbide (SiC) Schottky diodes, with more than 13+ trillion field hours, lowest FIT rate, and 35 years of experience in Silicon Carbide, combined with the fastest delivery times. Our diodes feature the MPS (Merged PiN Schottky) design which is more robust and reliable than standard Schottky barrier diodes. Pairing Wolfspeed Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency and reduced component pricing when purchased together.
Products
Bare Die Silicon Carbide Schottky Diodes
No filters selected, showing all 27 products
Bare Die Silicon Carbide Schottky Diodes - Filter By
Bare Die Silicon Carbide Schottky Diodes
Product SKU | Buy Online | Data Sheet | Status | Qualification | Blocking Voltage | Current Rating | Total Capacitive Charge (QC (typ)) | Tjmax | Generation |
---|---|---|---|---|---|---|---|---|---|
Active | Industrial | 1200 V | 5 A | 38 nC | 175 °C | Gen 6 | |||
Active | Industrial | 1200 V | 10 A | 42 nC | 175 °C | Gen 6 | |||
Active | Industrial | 1200 V | 15 A | 90 nC | 175 °C | Gen 6 | |||
Active | Industrial | 1200 V | 20 A | 119 nC | 175 °C | Gen 6 | |||
Active | Industrial | 1200 V | 50 A | 279 nC | 175 °C | Gen 6 | |||
Active | Industrial | 1700 V | 5 A | 79 nC | 175 °C | Gen 6 | |||
Active | Industrial | 1700 V | 10 A | 126 nC | 175 °C | Gen 6 | |||
Active | Industrial | 1700 V | 25 A | 325 nC | 175 °C | Gen 6 | |||
Active | Industrial | 1700 V | 50 A | 479 nC | 175 °C | Gen 6 | |||
Last Time Buy | Industrial | 600 V | 2 A | 4.8 nC | 175 °C | Gen 3 | |||
Last Time Buy | Industrial | 600 V | 3 A | 6.7 nC | 175 °C | Gen 3 | |||
Last Time Buy | Industrial | 600 V | 4 A | 8.5 nC | 175 °C | Gen 3 | |||
Last Time Buy | Industrial | 600 V | 6 A | 15 nC | 175 °C | Gen 2 | |||
Last Time Buy | Industrial | 600 V | 8 A | 21 nC | 175 °C | Gen 2 | |||
Last Time Buy | Industrial | 600 V | 10 A | 24 nC | 175 °C | Gen 2 | |||
Last Time Buy | Industrial | 650 V | 4 A | 8.5 nC | 175 °C | Gen 3 | |||
Last Time Buy | Industrial | 650 V | 6 A | 15 nC | 175 °C | Gen 2 | |||
Last Time Buy | Industrial | 650 V | 8 A | 20 nC | 175 °C | Gen 2 | |||
Last Time Buy | Industrial | 650 V | 10 A | 24 nC | 175 °C | Gen 2 | |||
Last Time Buy | Industrial | 650 V | 12 A | 34 nC | 175 °C | Gen 2 | |||
Last Time Buy | Industrial | 650 V | 16 A | 44.5 nC | 175 °C | Gen 2 | |||
Last Time Buy | Industrial | 1200 V | 2 A | 11 nC | 175 °C | Gen 4 | |||
Last Time Buy | Industrial | 1200 V | 5 A | 27 nC | 175 °C | Gen 4 | |||
Last Time Buy | Industrial | 1200 V | 8 A | 37 nC | 175 °C | Gen 4 | |||
Last Time Buy | Industrial | 1200 V | 10 A | 52 nC | 175 °C | Gen 4 | |||
Last Time Buy | Industrial | 1200 V | 15 A | 77.5 nC | 175 °C | Gen 4 | |||
Last Time Buy | Industrial | 1200 V | 20 A | 99 nC | 175 °C | Gen 4 |
End of Section
Explore The Options
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
- Compliance
Documents
Document Type | Document Name | Last Updated |
---|---|---|
User Guide | 03/2023 | |
Application Notes | 02/2025 | |
Application Notes | 01/2024 | |
Application Notes | 09/2022 | |
Application Notes | 02/2022 | |
Application Notes | 09/2015 | |
Sales Terms | 12/2021 |