Features
- 600-Volt Schottky Rectifier
- Zero Forward and Reverse Recovery
- High-Frequency Operation
- Temperature-Independent Switching Behavior
- Extremely Fast Switching
- Positive temperature coefficient on VF
Product SKU | Buy Online | Data Sheet | Status | Qualification | Blocking Voltage | Current Rating | Total Capacitive Charge (QC (typ)) | Tjmax | Generation |
---|---|---|---|---|---|---|---|---|---|
CPW3-0600-S003B | Last Time Buy | Industrial | 600 V | 3 A | 6.7 nC | 175 °C | Gen 3 |
Part Number | CPW3-0600-S003B |
---|---|
Order Status | Last Time Buy |
Buy Online | |
Container Type | Available in Film Frame and Tape & Reel |
Halogen Free | Yes |
---|---|
Lead Free | Yes |
RoHS Declaration | |
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 09/2023 | |
Application Notes | 09/2015 | |
Sales Terms | 12/2021 |