• English
  • 简体中文
  • 繁體中文
Contact
View Cart

650 V Bare Die Silicon Carbide Schottky Diode – Gen 3

Wolfspeed’s Gen 3 650 V Silicon Carbide Schottky Diode
Note Last Time Buy.
Wolfspeed's Gen 3 family of 650 V Silicon Carbide (SiC) Schottky diodes feature extremely fast switching, zero forward & reverse recovery, and high-frequency operation. Optimized for use in high power applications like Switch Mode Power Supplies (SMPS), boost diodes in PFC or DC/DC stages, free wheeling diodes in inverter stages, AC/DC converters, and solar energy systems.

Parametric Data

650 V Bare Die Silicon Carbide Schottky Diode – Gen 3

No filters selected, showing all 1 products

650 V Bare Die Silicon Carbide Schottky Diode – Gen 3

Product SKU
Buy Online
Data Sheet
Status
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Tjmax
Generation
CPW3-0650-S004B
Last Time Buy
Industrial
650 V
4 A
8.5 nC
175 °C
Gen 3

End of Section

Product Details

Features

  • 650-Volt Schottky Rectifier
  • Zero Reverse Recovery Current
  • Zero Forward Recovery Voltage
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF

Benefits

  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Parallel mode operation possible

Typical Applications

  • Switch Mode Power Supplies (SMPS)
  • Boost diodes in PFC or DC/DC stages
  • Free Wheeling Diodes in Inverter stages
  • AC/DC converters
  • Solar energy systems

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets09/2023
Application Notes09/2015
Product Catalog01/2025
Sales Terms12/2021

Knowledge Center

View All
Auxiliary Power Supplies

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.