• English
  • 简体中文
  • 繁體中文
Contact
View Cart

C3M0016120K1

1200 V, 16 mΩ, TO-247-4 LP package, Industrial qualified, Discrete SiC MOSFET
Download Data Sheet
Request Sample
Wolfspeed 750 V TO-247-4LP package

Parametric Data

Display All SKUs in Product Family (34)

1200 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C3M0016120K1
Active
1200 V
16 mΩ
125 A
175 °C
TO-247-4 LP
Industrial

End of Section

Ordering & Compliance

C3M0016120K1 Ordering

Part Number
C3M0016120K1
Order StatusActive
Buy Online
Request Sample
Available
PackageTO-247-4 LP
Container TypeTube
Container Qty.30
Standard Packing Qty.450
Minimum Order Qty.450

C3M0016120K1 Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99

Related Documents

C3M0016120K1 Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features

  • Stable RDS(ON) over temperature
  • Extremely fast switching
  • Reduction of heat-sink requirements

Benefits

  • Easier to drive (+15V gate drive)
  • Improved system-level efficiency
  • Rugged body diode (no need for external diode)
  • Avalanche ruggedness

Applications

  • Solar inverters and energy storage
  • DC Fast Charging Systems
  • Motor control and drives
  • Welding and inductive heating
  • Uninterruptible power supplies
  • High-voltage DC/DC converters

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets10/2024
Application Notes02/2025
Application Notes01/2025
Application Notes01/2025
Application Notes09/2024
Application Notes07/2024
Application Notes01/2024
Application Notes01/2024
Application Notes01/2024
Application Notes12/2023
Application Notes11/2023
Application Notes01/2023
Application Notes09/2022
Application Notes02/2022
Test Report01/2024
Test Report03/2022
White Papers11/2024
Product Catalog01/2025
Sales Sheets & Flyers10/2022
Sales Terms
Power Product Packing & Shipping Reference Guide
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
03/2025
Sales Terms12/2021

Knowledge Center

Powertrain Inverters

Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter Platform

Continue Reading  Blog

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.