• English
  • 简体中文
  • 繁體中文
Contact
View Cart

650 V Discrete Silicon Carbide MOSFETs

The industry's lowest on-state resistances and switching losses for maximum efficiency and power density
Wolfspeed extends its Silicon Carbide (SiC) technology leadership with the introduction of 3rd-Generation 650 V MOSFETs; enabling smaller; lighter; and highly-efficient power conversion in an even wider range of power systems. The 650 V MOSFET product family is ideal for applications including high performance industrial power supplies; server/telecom power; electric vehicle charging systems; energy storage systems; uninterruptible power supplies; and battery management systems.
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

Parametric Data

650 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 18 products

650 V Discrete Silicon Carbide MOSFETs - Filter By

650 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C3M0015065D
Active
650 V
15 mΩ
120 A
175 °C
TO-247-3
Industrial
Active
650 V
15 mΩ
120 A
175 °C
TO-247-4
Industrial
Active
650 V
25 mΩ
77 A
175 °C
TOLL
Industrial
Active
650 V
25 mΩ
80 A
175 °C
TO-263-7 XL
Industrial
Active
650 V
25 mΩ
97 A
175 °C
TO-247-3
Industrial
Active
650 V
25 mΩ
97 A
175 °C
TO-247-4
Industrial
Active
650 V
45 mΩ
47 A
175 °C
TO-263-7 XL
Industrial
Active
650 V
45 mΩ
49 A
175 °C
TO-247-3
Industrial
Active
650 V
45 mΩ
49 A
175 °C
TO-247-4
Industrial
Active
650 V
45 mΩ
49 A
175 °C
TOLL
Industrial
Active
650 V
60 mΩ
29 A
175 °C
TO-247-3
Industrial
Active
650 V
60 mΩ
36 A
175 °C
TO-263-7
Industrial
Active
650 V
60 mΩ
37 A
175 °C
TO-247-4
Industrial
Active
650 V
60 mΩ
39 A
175 °C
TOLL
Industrial
Last Time Buy
650 V
120 mΩ
21 A
175 °C
TO-263-7
Industrial
Last Time Buy
650 V
120 mΩ
21 A
175 °C
TOLL
Industrial
Last Time Buy
650 V
120 mΩ
22 A
175 °C
TO-247-3
Industrial
Last Time Buy
650 V
120 mΩ
22 A
175 °C
TO-247-4
Industrial

End of Section

Product Details

Features

  • Low On-State Resistance over Temperature
  • Low Parasitic Capacitances
  • Fast Diode with ultra low reverse recovery
  • High Temperature Operation (TJ = 175°C)
  • Kelvin Source Pin
  • Industry Standard Through-Hole & SMT Packages
  • Small form factor
  • Low lead inductance
  • Low Thermal Impedance

Benefits

  • Improves System Efficiency with lower switching and conduction losses
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements
  • Enables new hard switching topologies (Totem-Pole PFC)

Typical Applications

  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
User Guide07/2023
Application Notes02/2025
Application Notes01/2025
Application Notes01/2025
Application Notes12/2024
Application Notes09/2024
Application Notes07/2024
Application Notes01/2024
Application Notes01/2024
Application Notes01/2024
Application Notes12/2023
Application Notes11/2023
Application Notes01/2023
Application Notes09/2022
Application Notes02/2022
Application Notes11/2021
Test Report01/2024
Test Report03/2022
White Papers01/2025
White Papers11/2024
Product Catalog01/2025
Sales Sheets & Flyers10/2022
Sales Terms
Power Product Packing & Shipping Reference Guide
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms12/2021

Knowledge Center

View All
Auxiliary Power Supplies

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.