• English
  • 简体中文
  • 繁體中文
Contact
View Cart

C3M0120065J

650 V, 120 mΩ, TO-263-7 package, Industrial qualified, Discrete SiC MOSFET
Download Data Sheet
Request Sample
Note Last Time Buy. Recommended replacement:C3M0060065J
To Learn MoreC3M0120065J Transition Guide
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

Parametric Data

Display All SKUs in Product Family (18)

650 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

650 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C3M0120065J
Last Time Buy
650 V
120 mΩ
21 A
175 °C
TO-263-7
Industrial

End of Section

Ordering & Compliance

C3M0120065J Ordering

Part Number
C3M0120065J
C3M0120065J-TR
Order StatusLast Time BuyLast Time Buy
Buy Online
Request Sample
Available
PackageTO-263-7TO-263-7 T&R
Container TypeTubeTape & Reel
Container Qty.50800
Standard Packing Qty.1000800
Minimum Order Qty.1000800

C3M0120065J Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99
Moisture Sensitivity LevelMSL 3

Related Documents

C3M0120065J Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features

  • Low On-State Resistance over Temperature
  • Low Parasitic Capacitances
  • Fast Diode with ultra low reverse recovery
  • High Temperature Operation (TJ = 175°C)
  • Kelvin Source Pin
  • Industry Standard Through-Hole & SMT Packages
  • Small form factor
  • Low lead inductance
  • Low Thermal Impedance

Benefits

  • Improves System Efficiency with lower switching and conduction losses
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements
  • Enables new hard switching topologies (Totem-Pole PFC)

Typical Applications

  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets12/2024
Design Resource09/2024
Application Notes02/2025
Application Notes01/2025
Application Notes01/2025
Application Notes12/2024
Application Notes09/2024
Application Notes07/2024
Application Notes01/2024
Application Notes01/2024
Application Notes11/2023
Application Notes01/2023
Application Notes09/2022
Application Notes02/2022
Application Notes11/2021
Test Report01/2024
Test Report03/2022
White Papers11/2024
Product Catalog01/2025
Sales Sheets & Flyers10/2022
Sales Terms
Power Product Packing & Shipping Reference Guide
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
03/2025
Sales Terms12/2021

Knowledge Center

Auxiliary Power Supplies

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.