Feature
- Stable RDS(ON) over temperature
- Extremely fast switching
- Reduction of heat-sink requirements
Product SKU | Buy Online | Data Sheet | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Maximum Junction Temperature | Package | Status | Qualification |
---|---|---|---|---|---|---|---|---|---|
C3M0032120J2 New | 1200 V | 32 mΩ | 74 A | 175 °C | TO-263-7 | Active | Industrial |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 03/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 05/2023 | |
Application Notes | 01/2023 | |
Application Notes | 10/2022 | |
Application Notes | 09/2022 | |
Application Notes | 02/2022 | |
Application Notes | 11/2021 | |
Test Report | 03/2022 | |
Product Catalog | 05/2024 | |
Sales Sheets & Flyers | 06/2023 | |
Sales Sheets & Flyers | 03/2022 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 04/2024 |
Sales Terms | 12/2021 |