Now available 650 V, 750 V and 1200 V E-Series Discrete Silicon Carbide Power MOSFETs
Wolfspeed extends its leadership in Silicon Carbide by introducing the E-Series line of Silicon Carbide (SiC) MOSFETs; automotive qualified; PPAP capable and humidity resistant MOSFET. It features Wolfspeed’s latest technology and rugged design; offering the industry’s lowest switching losses and highest figure of merit. The E-Series MOSFET is optimized for use in EV HVAC motor drives, EV on-board chargers and high voltage DC/DC converters as featured in Wolfspeed’s 22kW Bi-Directional DC/DC Converter utilizing IMS board Reference Design..
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
See how Wolfspeed LTspice models can make designing with silicon carbide in power electronics systems more efficient, cost-effective, and accurate. Get started optimizing your system design, without the need for physical samples or test kits.
The design and geometry of power modules enable EMI modeling which empowers designers to predict and understand their system’s EMI behavior early in the design process.