Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.

E3M0060065K

650 V, 60 mΩ, TO-247-4 package, Automotive qualified, Discrete SiC MOSFET
Request Sample
Note Last Time Buy. Recommended replacement:E4M0060075K1
To learn more:

Parametric Data

Display All SKUs in Product Family (26)

E-Series Automotive-Qualified Silicon Carbide MOSFETs

No filters selected, showing all 1 products

E-Series Automotive-Qualified Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
E3M0060065K
Last Time Buy
650 V
60 mΩ
37 A
175 °C
TO-247-4
Automotive

End of Section

Ordering & Compliance

E3M0060065K Ordering

Part Number
E3M0060065K
Order StatusLast Time Buy
Buy Online
Request Sample
Available
PackageTO-247-4
Container TypeTube
Container Qty.30
Standard Packing Qty.450
Minimum Order Qty.450

E3M0060065K Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99

Related Documents

E3M0060065K Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features

  • Automotive Qualified (AEC-Q101) and PPAP capable
  • High breakdown voltage across entire operating temperature range
  • High-speed switching with low output capacitance
  • High blocking voltage with low RDS(on)
  • Fast intrinsic diode with low reverse recovery (Qrr)

Benefits

  • High-voltage; high-temperature; and high-humidity resistance enables true outdoor application for solar power conversion and off-board charging
  • Reduction of cooling requirements
  • Significant system size reduction
  • Easy to parallel and simple to drive
  • Mitigates range anxiety and facilitates faster charging

Typical Applications

  • EV On-board chargers
  • High voltage DC/DC converters
  • EV HVAC motor drives
  • Drivetrain traction inverters

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2025
Design Resource
09/2024
User Guide
07/2023
Application Notes
01/2025
Application Notes
01/2025
Application Notes
12/2024
Application Notes
09/2024
Application Notes
07/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
09/2022
White Papers
11/2024
Product Catalog
01/2025
Sales Sheets & Flyers
07/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Low Voltage Industrial Drives

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.