Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Wolfspeed 750 V TO-247-4LP package

E4M0015075K1

750 V, 15 mΩ, TO-247-4 LP package, Automotive qualified, Discrete SiC MOSFET
Request Sample

Parametric Data

Display All SKUs in Product Family (26)

E-Series Automotive-Qualified Silicon Carbide MOSFETs

No filters selected, showing all 1 products

E-Series Automotive-Qualified Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Maximum Junction Temperature
Package
Qualification
E4M0015075K1
New
Active
750 V
15 mΩ
128 A
175 °C
TO-247-4 LP
Automotive

Ordering & Compliance

E4M0015075K1 Ordering

Part NumberE4M0015075K1
Order StatusActive
Buy Online
Request Sample
Available
PackageTO-247-4 LP
Container TypeTube
Container Qty.30
Standard Packing Qty.450
Minimum Order Qty.450

E4M0015075K1 Compliance

Halogen FreeYes
RoHS Declaration
REACh Declaration
California Prop 65Learn More
ECCNEAR99

Related Documents

E4M0015075K1 Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features
  • Automotive Qualified (AEC-Q101) and PPAP capable
  • High breakdown voltage across entire operating temperature range
  • High-speed switching with low output capacitance
  • High blocking voltage with low RDS(on)
  • Fast intrinsic diode with low reverse recovery (Qrr)
Benefits
  • Easy to parallel and simple to drive
  • Significant system size reduction
  • Mitigates range anxiety and facilitates faster charging
Applications
  • EV On-board chargers
  • High voltage DC/DC converters
  • EV HVAC motor drives
  • Drivetrain traction inverters

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
04/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
10/2022
Application Notes
09/2022
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
07/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Design Resources

Analyzing Transient Behavior Using a Double Pulse Test Simulation in LTspice

See how Wolfspeed LTspice models can make designing with silicon carbide in power electronics systems more efficient, cost-effective, and accurate. Get started optimizing your system design, without the need for physical samples or test kits.
View Now  Videos
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.