Features
- Low RDS(ON)
- AlSiC baseplate
- High thermal conductivity AMB SiN substrates (90 W/m·K at 25 C)
- Exemplary thermal-mechanical cycling performance
- Low stray Inductance (10 nH)
Product SKU | Data Sheet | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Tjmax | Module Size | Qualification | View Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CAB600M33LM3 New | Active | LM | Half-Bridge | 3300 V | 770 A | 2.7 mΩ | Gen 3 | 175 °C | 144 x 100 x 40 mm | Industrial |
Part Number | CAB600M33LM3 |
---|---|
Order Status | Active |
Package | LM |
Container Type | Unit Box |
Container Qty. | 1 |
Standard Packing Qty. | 1 |
Minimum Order Qty. | 1 |
Halogen Free | Yes |
---|---|
California Prop 65 | Learn More |
ECCN | EAR99 |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 09/2024 | |
Data Sheets | 01/2024 | |
User Guide | 05/2024 | |
User Guide | 05/2024 | |
User Guide | 04/2024 | |
User Guide | 01/2024 | |
User Guide | 01/2024 | |
Application Notes | 07/2024 | |
Application Notes | 07/2024 | |
Application Notes | 03/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 08/2023 | |
Application Notes | 01/2023 | |
Application Notes | 11/2021 | |
Product Catalog | 05/2024 | |
Sales Sheets & Flyers | 06/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Terms | 12/2021 |