• English
  • 简体中文
  • 繁體中文
Contact
View Cart

HAS175M12BM3

1200 V, 8 mΩ, 62 mm, Half-Bridge, Industrial + HV-H3TRB, CTI 600, SiC Power Module
Download Data Sheet
Product shot of Wolfspeed's HAS BM3 Half-bridge SiC power module package

Parametric Data

Display All SKUs in Product Family (13)

62 mm BM3 Silicon Carbide Half-Bridge Power Modules

No filters selected, showing all 1 products

62 mm BM3 Silicon Carbide Half-Bridge Power Modules

Product SKU
Buy Online
Data Sheet
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
View Product
HAS175M12BM3
Active
62 mm
Half-Bridge
1200 V
175 A
8 mΩ
Gen 3 MOS + Diodes
150 °C
105 x 62 x 31 mm
Industrial

End of Section

Ordering & Compliance

HAS175M12BM3 Ordering

Part Number
HAS175M12BM3
Order StatusActive
Buy Online
Package62 mm
Container TypeUnit Box
Container Qty.1
Standard Packing Qty.10
Minimum Order Qty.10

HAS175M12BM3 Compliance

RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99
UL RecognizedYes

Product Details

Features

  • Industry-Leading
  • Reliable silicon carbide MOSFET Technology in Robust
  • Well-Established 62mm Form Factor
  • Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
  • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
  • MOSFET Die and Selected Modules Qualified to HV-H3TRB
  • CTI 600

Benefits

  • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
  • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
  • Reduced Cooling Requirements & Overall System Cost
  • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization

Applications

  • Induction Heating
  • Motor Drives
  • Energy Generation / Smart Grids / Smart Energy
  • Railway
  • EV Fast Charging
  • UPS and SMPS

Documents

Document Type
Document Name
Last Updated
Data Sheets03/2025
User Guide03/2025
User Guide01/2025
User Guide01/2024
User Guide12/2023
User Guide12/2023
Application Notes01/2025
Application Notes01/2025
Application Notes01/2025
Application Notes07/2024
Application Notes07/2024
Application Notes03/2024
Application Notes01/2024
Application Notes11/2023
Application Notes08/2023
Application Notes01/2023
Application Notes09/2022
White Papers11/2024
Product Catalog01/2025
Sales Sheets & Flyers01/2024
Sales Sheets & Flyers01/2024
Sales Sheets & Flyers02/2023
Sales Terms12/2021

Knowledge Center

Powertrain Inverters

Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter Platform

Continue Reading  Blog

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.