• English
  • 简体中文
  • 繁體中文
Contact
View Cart

WAS110M12BM2

1200 V, 12.5 mΩ, BM2, Half-Bridge, Industrial + HV-H3TRB qualified, SiC Power Module
Download Data Sheet
Note Not recommended for new designs. Recommended replacement:WAS175M12BM3
Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.

Parametric Data

Display All SKUs in Product Family (6)

62 mm BM2 Silicon Carbide Half-Bridge Power Modules

No filters selected, showing all 1 products

62 mm BM2 Silicon Carbide Half-Bridge Power Modules

Product SKU
Buy Online
Data Sheet
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
View Product
WAS110M12BM2
NRND
62 mm
Half-Bridge
1200 V
110 A
12.5 mΩ
Gen 2 MOS + Diodes
150 °C
106 x 62 x 30 mm
Industrial + HV-H3TRB

End of Section

Ordering & Compliance

WAS110M12BM2 Ordering

Part Number
WAS110M12BM2
Order StatusNRND
Buy Online
Package62 mm
Container TypeUnit Box
Container Qty.1
Standard Packing Qty.10
Minimum Order Qty.10

WAS110M12BM2 Compliance

RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99

Product Details

Features

  • Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
  • Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
  • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
  • MOSFET Die and Selected Modules Qualified to HV-H3TRB

Benefits

  • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
  • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
  • Reduced Cooling Requirements & Overall System Cost
  • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization

Typical Applications

  • Railway & Traction
  • EV Charging Infrastructure
  • Industrial Automation & Testing
  • High Frequency Power Supplies
  • Renewable Energy Systems & Grid-Tied Inverters
  • Active Front Ends & AC Inverters

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets08/2024
User Guide03/2025
User Guide01/2025
User Guide01/2024
User Guide12/2023
User Guide12/2023
Application Notes01/2025
Application Notes01/2025
Application Notes01/2025
Application Notes07/2024
Application Notes01/2024
Application Notes11/2023
Application Notes08/2023
Application Notes01/2023
Product Catalog01/2025
Sales Sheets & Flyers01/2024
Sales Sheets & Flyers01/2024
Sales Terms12/2021

Knowledge Center

Powertrain Inverters

Add Miles and Years of Performance to Your Next 800-V EV Traction Inverter Platform

Continue Reading  Blog

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.